The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
697904372885 FX-1S-HUB-RGD-30MMP7-8X3.3MMKW |
697904372946 FX-1S-HUB-RGD-45MMP7-14X3.8MMKW |
697904376548 FX-1.5E-HUB-RGD-40MMP7-12X3.3MMKW |
697904377132 FX-1.5S-HUB-RGD-48MMP7-14X3.8MMKW |
697904381917 FX-2E-HUB-RGD-45MMP7-14X3.8MMKW |
|||||
| Description | N/A FX-1S-HUB-RGD-30MMP7-8X3.3MMKW | N/A FX-1S-HUB-RGD-45MMP7-14X3.8MMKW | N/A FX-1.5E-HUB-RGD-40MMP7-12X3.3MMKW | N/A FX-1.5S-HUB-RGD-48MMP7-14X3.8MMKW | N/A FX-2E-HUB-RGD-45MMP7-14X3.8MMKW | |||||
| Bore Size | N/A 30 mm | N/A 45 mm | N/A 40 mm | N/A 48 mm | N/A 45 mm | |||||
| Size | N/A 1 S | N/A 1 S | N/A 1.5 E | N/A 1.5 S | N/A 2 E | |||||
| Type | N/A HercuFlex® Gear Coupling Hub | |||||||||
| Hub Material | N/A AISI 1045 | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A | |||||||||
| Keyway Size (W x D) | N/A 8 X 3.3 mm | N/A 14 X 3.8 mm | N/A 12 X 3.3 mm | N/A 14 X 3.8 mm | N/A 14 X 3.8 mm | |||||
| Nominal Torque | N/A 11,300 N·m1,277 in·lb | N/A 11,300 N·m1,277 in·lb | N/A 26,100 N·m2,949 in·lb | N/A 26,100 N·m2,949 in·lb | N/A 44,850 N·m5,067 in·lb | |||||
| Max Speed (Unbalanced) | N/A 6000 rpm | N/A 6000 rpm | N/A 5500 rpm | N/A 5500 rpm | N/A 5000 rpm | |||||
| Length thru Bore | N/A 42.9 mm | N/A 42.9 mm | N/A 49.3 mm | N/A 49.3 mm | N/A 62.0 mm | |||||
| Style | N/A Bored | |||||||||
| Depth | N/A 1.69 in42.9 mm | N/A 1.69 in42.9 mm | N/A 1.94 in49.3 mm | N/A 1.94 in49.3 mm | N/A 2.44 in62 mm | |||||
| Color | N/A Metallic | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.875 in48 mm | N/A 1.875 in48 mm | N/A 2.438 in62 mm | N/A 2.438 in62 mm | N/A 3.063 in78 mm | |||||
| Dimension HD | N/A 2.49 in63.3 mm | N/A 2.49 in63.3 mm | N/A 3.29 in83.5 mm | N/A 3.29 in83.5 mm | N/A 4.21 in106.9 mm | |||||
| Dimension L1 | N/A | |||||||||
| Dimension L2 | N/A | |||||||||
| Dimension L3 | N/A | |||||||||
| Dimension TW | N/A | |||||||||
| Coupling Type | N/A Gear | |||||||||
| Weight | N/A | |||||||||
| Cubic inches | N/A | |||||||||
|
|
||||||||||