Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style)
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

N/A FX-1S-HUB-RGD-30MMP7-8X3.3MMKW N/A 30 mm N/A 8 X 3.3 mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 42.9 mm N/A 2.49 in63.3 mm N/A
N/A FX-1S-HUB-RGD-45MMP7-14X3.8MMKW N/A 45 mm N/A 14 X 3.8 mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 42.9 mm N/A 2.49 in63.3 mm N/A
N/A FX-1.5E-HUB-RGD-40MMP7-12X3.3MMKW N/A 40 mm N/A 12 X 3.3 mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 49.3 mm N/A 3.29 in83.5 mm N/A
N/A FX-1.5S-HUB-RGD-48MMP7-14X3.8MMKW N/A 48 mm N/A 14 X 3.8 mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 49.3 mm N/A 3.29 in83.5 mm N/A
N/A FX-2E-HUB-RGD-45MMP7-14X3.8MMKW N/A 45 mm N/A 14 X 3.8 mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 62.0 mm N/A 4.21 in106.9 mm N/A
N/A FX-3S-HUB-RGD-80MMP7-22X5.4MMKW N/A 80 mm N/A 22 X 5.4 mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 91.2 mm N/A 5.88 in149.4 mm N/A
N/A FX-3.5E-HUB-RGD-65MMP7-18X4.4MMKW N/A 65 mm N/A 18 X 4.4 mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 106.4 mm N/A 6.87 in174.5 mm N/A
N/A FX-5E-HUB-RGD-160MMP7-40X9.4MMKW N/A 160 mm N/A 40 X 9.4 mm N/A 584,890 N·m66,084 in·lb N/A 2500 rpm N/A 153.2 mm N/A 10.24 in260 mm N/A
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1