Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Image

LH Type Hydraulic Couplings

Image

LH Type Hydraulic Couplings

Image

LH Type Hydraulic Couplings

Image

LH Type Hydraulic Couplings

Image

LH Type Hydraulic Couplings
Description  N/A LH200-HUB-11/16-3/16X3/32KW N/A LH200-HUB-1-1/4-1/4X1/8KW N/A LH200-HUB-1-3/8-3/8X3/16KW N/A LH300-HUB-1"-3/16X3/32KW N/A LH300-HUB-1-1/4-1/4X1/8KW
Material N/A
Weight N/A 1.78 lb N/A 1.54 lb N/A 1.47 lb N/A 2.82 lb N/A 2.67 lb
UPC Number N/A 0845271078149 N/A 0845271078194 N/A 0845271078200 N/A 0845271078279 N/A 0845271078293
Keyway Size N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in N/A 3/8 x 3/16 in N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in