Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
Description |
Material |
Weight |
UPC Number |
Keyway Size |
|---|---|---|---|---|---|
| 84527107814 | Description N/A LH200-HUB-11/16-3/16X3/32KW | Material N/A | Weight N/A 1.78 lb | UPC Number N/A 0845271078149 | Keyway Size N/A 3/16 x 3/32 in |
| 84527107819 | Description N/A LH200-HUB-1-1/4-1/4X1/8KW | Material N/A | Weight N/A 1.54 lb | UPC Number N/A 0845271078194 | Keyway Size N/A 1/4 x 1/8 in |
| 84527107820 | Description N/A LH200-HUB-1-3/8-3/8X3/16KW | Material N/A | Weight N/A 1.47 lb | UPC Number N/A 0845271078200 | Keyway Size N/A 3/8 x 3/16 in |
| 84527107827 | Description N/A LH300-HUB-1"-3/16X3/32KW | Material N/A | Weight N/A 2.82 lb | UPC Number N/A 0845271078279 | Keyway Size N/A 3/16 x 3/32 in |
| 84527107829 | Description N/A LH300-HUB-1-1/4-1/4X1/8KW | Material N/A | Weight N/A 2.67 lb | UPC Number N/A 0845271078293 | Keyway Size N/A 1/4 x 1/8 in |
| 84527107830 | Description N/A LH300-HUB-1-3/8-3/8X3/16KW | Material N/A | Weight N/A 2.58 lb | UPC Number N/A 0845271078309 | Keyway Size N/A 3/8 x 3/16 in |
| 84527107836 | Description N/A LH400-HUB-1"-3/16X3/32KW | Material N/A | Weight N/A 4.31 lb | UPC Number N/A 0845271078361 | Keyway Size N/A 3/16 x 3/32 in |
| 84527107838 | Description N/A LH400-HUB-1-1/8-1/4X1/8KW | Material N/A | Weight N/A 4.33 lb | UPC Number N/A 0845271078385 | Keyway Size N/A 1/4 x 1/8 in |
| 84527107840 | Description N/A LH400-HUB-1-1/4-5/16X5/32KW | Material N/A | Weight N/A 4.12 lb | UPC Number N/A 0845271078408 | Keyway Size N/A 5/16 x 5/32 in |
| 84527107844 | Description N/A LH400-HUB-1-5/8-3/8X3/16KW | Material N/A | Weight N/A 3.76 lb | UPC Number N/A 0845271078446 | Keyway Size N/A 3/8 x 3/16 in |
| 84527107849 | Description N/A LH500-HUB-1"-1/4X1/8KW | Material N/A | Weight N/A 8.42 lb | UPC Number N/A 0845271078491 | Keyway Size N/A 1/4 x 1/8 in |
| 84527107852 | Description N/A LH500-HUB-1-1/4-1/4X1/8KW | Material N/A | Weight N/A 8.3 lb | UPC Number N/A 0845271078521 | Keyway Size N/A 1/4 x 1/8 in |
| 84527107853 | Description N/A LH500-HUB-1-3/8-5/16X5/32KW | Material N/A | Weight N/A 8.16 lb | UPC Number N/A 0845271078538 | Keyway Size N/A 5/16 x 5/32 in |
| 84527107857 | Description N/A LH500-HUB-1-3/4-3/8X3/16KW | Material N/A | Weight N/A 7.77 lb | UPC Number N/A 0845271078576 | Keyway Size N/A 3/8 x 3/16 in |
| 84527107860 | Description N/A LH500-HUB-2-1/4-1/2X1/4KW | Material N/A | Weight N/A 7.06 lb | UPC Number N/A 0845271078606 | Keyway Size N/A 1/2 x 1/4 in |
| 84527107861 | Description N/A LH600-HUB-3/4-3/16X3/32KW | Material N/A | Weight N/A 15.22 lb | UPC Number N/A 0845271078613 | Keyway Size N/A 3/16 x 3/32 in |
| 84527107862 | Description N/A LH600-HUB-7/8-3/16X3/32KW | Material N/A | Weight N/A 15.17 lb | UPC Number N/A 0845271078620 | Keyway Size N/A 3/16 x 3/32 in |
| 84527107863 | Description N/A LH600-HUB-7/8-1/4X1/8KW | Material N/A | Weight N/A 15.14 lb | UPC Number N/A 0845271078637 | Keyway Size N/A 1/4 x 1/8 in |
| 84527107864 | Description N/A LH600-HUB-15/16-1/4X1/8KW | Material N/A | Weight N/A 15.07 lb | UPC Number N/A 0845271078644 | Keyway Size N/A 1/4 x 18 in |
| 84527107865 | Description N/A LH600-HUB-1"-3/16X3/32KW | Material N/A | Weight N/A 15 lb | UPC Number N/A 0845271078651 | Keyway Size N/A 3/16 x 3/32 in |
| 84527107866 | Description N/A LH600-HUB-1"-1/4X1/8KW | Material N/A | Weight N/A 14.97 lb | UPC Number N/A 0845271078668 | Keyway Size N/A 1/4 x 1/8 in |
| 84527107867 | Description N/A LH600-HUB-1-1/8-1/4X1/8KW | Material N/A | Weight N/A 14.91 lb | UPC Number N/A 0845271078675 | Keyway Size N/A 1/4 x 1/8 in |
| 84527107868 | Description N/A LH600-HUB-1-3/16-1/4X1/8KW | Material N/A | Weight N/A 14.85 lb | UPC Number N/A 0845271078682 | Keyway Size N/A 1/4 x 1/8 in |
| 84527107869 | Description N/A LH600-HUB-1-3/8-5/16X5/32KW | Material N/A | Weight N/A 14.7 lb | UPC Number N/A 0845271078699 | Keyway Size N/A 5/16 x 5/32 in |
| 84527107870 | Description N/A LH600-HUB-1-3/8-3/8X3/16KW | Material N/A | Weight N/A 14.67 lb | UPC Number N/A 0845271078705 | Keyway Size N/A 3/8 x 3/16 in |