The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 84527105131 Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges |
![]() 84527105126 Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges |
![]() 84527105121 Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges |
![]() 84527105142 Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges |
![]() 84527105136 Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - SAE and USA4F17 Pump Flanges |
|||||
Description | N/A BHN-56-04-4F17-HV-L=4.50 | N/A BHN-56-04-4F17-HV-L=4.25 | N/A BHN-56-04-4F17-HV-L=3.50 | N/A BHN-56-04-4F17-HV-L=5.25 | N/A BHN-56-04-4F17-HV-L=5.00 | |||||
XM Face to Face |
N/A
4.500 in114.30 mm
![]() |
N/A
4.250 in107.95 mm
![]() |
N/A
3.500 in88.90 mm
![]() |
N/A
5.250 in133.35 mm
![]() |
N/A
5.000 in127.00 mm
![]() |
|||||
Pump Flange | N/A USA4F17 | |||||||||
Frame Size | N/A 56C, 143TC / 145TC | |||||||||
Type | N/A Pump Mounting Bracket | |||||||||
Outside Diameter BD | N/A 6.810 in172.97 mm | |||||||||
Dimension CL | N/A 3.81 in96.77 mm | N/A 3.560 in90.42 mm | N/A 2.810 in71.37 mm | N/A 4.560 in115.82 mm | N/A 4.310 in109.47 mm | |||||
Material | N/A Aluminum Alloy | |||||||||
Application | N/A Pump / Motor Mounts | |||||||||
Contents | N/A Bracket Only | |||||||||
Pilot Size (Dimension XAK) | N/A 1.782 in45.26 mm | |||||||||
Circle Size - 2 Bolts (Dimension XAJ2) | N/A | |||||||||
Circle Size - 4 Bolts (Dimension XAJ4) | N/A 2.840 in72.14 mm | |||||||||
Type - 2 Bolts (Dimension XBF2) | N/A | |||||||||
Type - 4 Bolts (Dimension XBF4) | N/A 5/16-18 | |||||||||
Bolt Circle Diameter (Dimension AJ) | N/A 5.880 in149.35 mm | |||||||||
Bolt Hole Diameter (Dimension BF) | N/A 7/16 in11.11 mm | |||||||||
Motor Pilot Size (Dimension AK) | N/A 4.501 in114.33 mm | |||||||||
Dimension Z | N/A 4.200 in106.68 mm | |||||||||
# of Bolts | N/A 4 Bolts | |||||||||
Weight | N/A 3.09 lb | N/A 3.00 lb | N/A 2.74 lb | N/A 3.34 lb | N/A 3.25 lb | |||||
Recommended Torque, Grade 5 - Coarse | N/A 37.00 ft·lb | |||||||||
Recommended Torque, Grade 5 - Fine | N/A 41.00 ft·lb | |||||||||
Recommended Torque, Grade 8 - Coarse | N/A 52.00 ft·lb | |||||||||
Recommended Torque, Grade 8 - Fine | N/A 58.00 ft·lb | |||||||||
UPC Number | N/A 5131 | N/A 5126 | N/A 5121 | N/A 5142 | N/A 5136 | |||||
Mount Type | N/A BHN-56 04-4F17 HV L=4.50 | N/A BHN-56 04-4F17 HV L=4.25 | N/A BHN-56 04-4F17 HV L=3.50 | N/A BHN-56 04-4F17 HV L=5.25 | N/A BHN-56 04-4F17 HV L=5.00 | |||||
Mounting Style | N/A Horizontal | |||||||||
Style | N/A BHN | |||||||||
Cubic inches | N/A 208.69245 in³ | N/A 197.09843 in³ | N/A 162.31635 in³ | N/A 243.47453 in³ | N/A 231.88050 in³ | |||||
|