Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Vertical Mount Gasket, Frame Size 182C - 256TC, V3

Vertical Mount Gasket

Vertical Mount Gasket, Frame Size 56C - 145TC, HV

Vertical Mount Gasket / Horizontal Mounting Option

Vertical Mount Gasket, Frame Size 182C - 256TC, HV

Vertical Mount Gasket / Horizontal Mounting Option
Description  N/A BHN-182-GASKET-VERTICAL V3 N/A BHN-56-GASKET-VERTICAL HV N/A BHN-182-GASKET-VERTICAL HV
Size  N/A 11.44 x 9.06 x 0.06 in N/A 6.75 x 5.19 x 0.06 in N/A 8.94 x 6.38 x 0.06 in
Type N/A Gaskets
Motor Flange Outside Diameter N/A 11.50 in292.10 mm N/A 6.810 in172.97 mm N/A 11.50 in292.10 mm
Inside Diameter N/A 6.250 in N/A 5.190 in N/A 6.250 in
Thickness N/A 0.060 in
Weight N/A 0.04 lb N/A 0.02 lb N/A 0.04 lb
Material N/A Cork
Color N/A Natural
Frame Size N/A 182C - 256TC N/A 56C - 145TC N/A 182C - 256TC
Mount Type N/A BHN-182 GASKET VERTICAL V3 N/A BHN-56 GASKET VERTICAL HV N/A BHN-182 GASKET VERTICAL HV
Mounting Style N/A Vertical
Cubic inches N/A 0.04140 in³ N/A 0.02452 in³ N/A 0.04140 in³