Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Frame Size

Part Number

Item Name

Description 

Motor Flange Outside Diameter

Inside Diameter

Thickness

Weight

N/A Vertical Mount Gasket N/A BHN-182-GASKET-VERTICAL V3 N/A 11.50 in292.10 mm N/A 6.250 in N/A 0.060 in N/A 0.04 lb
N/A Vertical Mount Gasket / Horizontal Mounting Option N/A BHN-56-GASKET-VERTICAL HV N/A 6.810 in172.97 mm N/A 5.190 in N/A 0.060 in N/A 0.02 lb
N/A Vertical Mount Gasket / Horizontal Mounting Option N/A BHN-182-GASKET-VERTICAL HV N/A 11.50 in292.10 mm N/A 6.250 in N/A 0.060 in N/A 0.04 lb
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1