Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514415605 Needle Bearing Type - Solid Bores |
68514415606 Needle Bearing Type - Solid Bores |
68514415607 Needle Bearing Type - Solid Bores |
68514415608 Needle Bearing Type - Solid Bores |
||||
| Description | N/A NB6-UJ-SOLIDXSOLID | N/A NB8-UJ-SOLIDXSOLID | N/A NB10-UJ-SOLIDXSOLID | N/A NB12-UJ-SOLIDXSOLID | ||||
| Type | N/A Universal Joints - NB Type | |||||||
| Size | N/A NB6 | N/A NB8 | N/A NB10 | N/A NB12 | ||||
| Material | N/A Steel | |||||||
| Set Screw Size | N/A No Setscrew | |||||||
| Style | N/A Unbored | |||||||
| Outside Diameter | N/A 1.000 in | N/A 1.250 in | N/A 1.500 in | N/A 2.000 in | ||||
| Overall Length | N/A 3.380 in | N/A 3.75 in | N/A 4.25 in | N/A 5.440 in | ||||
| Weight | N/A 0.63 lb | N/A 1.09 lb | N/A 1.80 lb | N/A 3.85 lb | ||||
| Color | N/A Metallic | |||||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||||
| Static Breaking Torque | N/A 1150.00 in·lb | N/A 2500.00 in·lb | N/A 4400.00 in·lb | N/A 10500.00 in·lb | ||||
| Bore Depth (Dimension C) | N/A 1.000 in | N/A 1.060 in | N/A 1.180 in | N/A 1.500 in | ||||
| Bore Type | N/A Solid | |||||||
| Max. Bore - No Keyway (Dim. ID1 & ID2) | N/A 0.750 in19.00 mm | N/A 1.000 in25.00 mm | N/A 1.12 in28.00 mm | N/A 1.5 in38 mm | ||||
| Max. Speed | N/A 6000 rpm | |||||||
| Static Breaking Torque | N/A 1150.00 in-lb | N/A 2500.00 in-lb | N/A 4400.00 in-lb | N/A 10500.00 in-lb | ||||
| Main Pin Height (Dimension E) | N/A 1.680 in | N/A 1.880 in | N/A 2.12 in | N/A 2.72 in | ||||
| Max. Angle Offset | N/A 25.00 º | |||||||
| Cubic inches | N/A 3.38000 in³ | N/A 5.85938 in³ | N/A 9.56250 in³ | N/A 21.76 in³ | ||||
|
|
||||||||