Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Lovejoy / Sier-Bath Nyflex® and Mite®
    Lovejoy / Sier-Bath Nylon couplings are compact and require no lubrication. They operate over a wide temperature range at speeds up to 5,000 RPM and are effectively used in applications such as Motor/ Generator sets, pump sets, and many light to medium duty industrial coupling applications.

    No lubricants are ever required, eliminating the need for seals. The resilient nature of the nylon material makes the contact of the hubs and sleeves almost frictionless. Since no lubrication is used, the coupling can readily be adapted to many applications including vertical and blind installations where the slip-together components offer easy inspection and adjustment.
    Operationally, the coupling offers a minimum backlash solution that will operate in ambient temperature environments from -40° to 150° F. Nylon Sleeve couplings have precision molded sleeves and hubs with no bolts, pins, flanges, or protrusions to affect balance or safety. The nylon sleeve permits misalignment up to 5° for Dentex and Nyflex couplings and 3° for the Mite.
    When completely assembled, the Mite coupling weighs less than 1lb and the Nyflex only 3.50 lbs.
    The Nyflex and Mite coupling consists of two sintered iron flex hubs, one Nylon sleeve and two Spiirolox rings.
Unit of Measure
Items
Nyflex® Type Coupling Sleeves - Imperial

Nyflex® Type Coupling Sleeve, Imperial

Nyflex® Type Coupling Sleeves - Imperial

Nyflex® Type Coupling Sleeve, Imperial, 3 Groove
Description  N/A NYFL-SLEEVE N/A NYFL-SLEEVE-3 GROOVE
Overall Length N/A 1.880 in47.75 mm
Hub Size N/A NYFL
Type N/A Sleeves
Outside Diameter N/A 3.75 in95.25 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm
Length thru Bore N/A 1.630 in41.40 mm
Material N/A Nylon
Style N/A Sleeve
Distance between Shaft Ends (Dimension BSE) N/A 0.13 in3.30 mm
Dimension HD N/A 2.380 in60.45 mm
Dimension LS N/A 1.880 in47.75 mm
Weight N/A 0.40 lb
Complete Coupling Weight N/A 3.50 lb
Max. Angular Misalignment N/A 5.00 º
Cubic inches N/A 26.43750 in³