Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Filler Breathers - Metric - E 35 ES

Filler Breathers

Filler Breathers - Metric - EB 50-10

Filler Breathers

Filler Breathers - Metric - EB 80-10

Filler Breathers
Description  N/A FILLER BREATHER-E 35 ES N/A FILLER BREATHER-EB 50-10-1PC N/A FILLER BREATHER-EB 80-10
Height N/A 4.53 in N/A 4.25 in N/A 5.320 in
Width N/A 2.600 in N/A 1.730 in N/A 3.270 in
Air Filter Size N/A 45.00 µ N/A 10.00 µ N/A 10.00 µ
Material N/A Plastic N/A Metal N/A Metal
Weight N/A 0.29 lb N/A 0.25 lb N/A 0.78 lb
Recess Tank Lid Diameter N/A 1.810 in46.00 mm N/A 1.180 in30.00 mm N/A 2.010 in51.00 mm
Length N/A 2.600 in66.04 mm N/A 1.730 in43.94 mm N/A 3.270 in83.06 mm
Type N/A E 35 ES N/A EB 50-10 N/A EB 80-10
UPC Number N/A 1801 N/A 1802 N/A 1803
Cubic inches N/A 30.62280 in³ N/A 12.71983 in³ N/A 56.88623 in³