Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.
Unit of Measure
Items
Rigid Sleeve Couplings w/o Keyway - Imperial

Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores

Rigid Sleeve Couplings w/o Keyway - Imperial

Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores

Rigid Sleeve Couplings w/o Keyway - Imperial

Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores

Rigid Sleeve Couplings w/o Keyway - Imperial

Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores

Rigid Sleeve Couplings w/o Keyway - Imperial

Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores
Description  N/A SC500-CP-1/2-1/8X1/16KW N/A SC625-CP-5/8-3/16X3/32KW N/A SC750-CP-3/4-3/16X3/32KW N/A SC875-CP-7/8-3/16X3/32KW N/A SC1000-CP-1"-1/4X1/8KW
Bore Size  N/A 1/2 in N/A 5/8 in N/A 3/4 in N/A 7/8 in N/A 1 in
Type N/A Rigid Coupling
Coupling N/A SC500 N/A SC625 N/A SC750 N/A SC875 N/A SC1000
Material N/A Steel
Bolt Size (Dimension T) N/A 1/4-20 x 3/16 N/A 5/16-18 x 1/4 N/A 5/16-18 x 5/16 N/A 5/16-18 x 5/16 N/A 3/8-16 x 3/8
Keyway Size  N/A 1/8 x 1/16 in N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in
Weight N/A 0.25 lb N/A 0.52 lb N/A 0.80 lb N/A 1.02 lb N/A 2.00 lb
Style N/A Rigid
Outside Diameter N/A 1.000 in N/A 1.250 in N/A 1.500 in N/A 1.75 in N/A 2.000 in
Overall Length N/A 1.500 in N/A 2.000 in N/A 2.000 in N/A 2.000 in N/A 3.000 in
Color N/A Gray/Metallic
Normal Temperature Range N/A -40 to 1000 ºF
Nominal Torque N/A Determined by Key Stock Material
Bore Type N/A Finished Bore
Max. Speed N/A 3600.00 rpm
Dimension SL N/A 0.380 in9.65 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.750 in19.05 mm
Coupling Type N/A Rigid
UPC Number N/A 14330 N/A 14332 N/A 14335 N/A 14338 N/A 14343
Cubic inches N/A 1.50000 in³ N/A 3.12500 in³ N/A 4.50000 in³ N/A 6.12500 in³ N/A 12.00000 in³