Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.

Unit of Measure
Items
RunRight® Chain Rider Set

RunRight® Chain Rider Sets (with hardware)

RunRight® Chain Rider Set

RunRight® Chain Rider Sets (with hardware)

RunRight® Chain Rider Set

RunRight® Chain Rider Sets (with hardware)

RunRight® Chain Rider Set

RunRight® Chain Rider Sets (with hardware)

RunRight® Chain Rider Set

RunRight® Chain Rider Sets (with hardware)
Description  N/A RCG-ANSI 35-GUIDE MM W/HDWR N/A RCG-ANSI 41-GUIDE IN W/HDWR N/A RCG-ANSI 40-GUIDE MM W/HDWR N/A RCG-ANSI 50-GUIDE MM W/HDWR N/A RCG-ANSI 60-GUIDE MM W/HDWR
Rider Width (Dim B) N/A 10 mm0.4 in N/A 10 mm0.4 in N/A 13.9 mm0.55 in N/A 16.6 mm0.65 in N/A 19.5 mm0.77 in
Adjusting Range (Dim R) N/A 19 to 34 mm0.75 to 1.34 in N/A 19 to 34 mm0.75 to 1.34 in N/A 23 to 41 mm0.91 to 1.61 in N/A 24 to 39 mm0.95 to 1.54 in N/A 30 to 61 mm1.18 to 2.40 in
Type N/A Chain Rider
Application N/A Chain Rider
Contents N/A One Complete Unit
Idler Bolt Size (Dim A) N/A M8 N/A 3/8" N/A M10 N/A M10 N/A M12
UPC Number N/A
ANSI Chain Size N/A 41 N/A 41 N/A 40 N/A 50 N/A 60
Chain Rider Number N/A P3/8-8 N/A P3/8-8 N/A P1/2-10 N/A P5/8-10 N/A P3/4-12
Use with Tensioner Size N/A RT 11-M N/A RT 11 N/A RT 15/18-M N/A RT 15/18-M N/A RT 27-M