Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

RunRight® RT B tensioners are designed for longer length chain drive applications. They are manufactured with powder metal or cast iron housings, cast iron arms and inner squares, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure
Items
RunRight® RT B

RunRight® Metric Tensioners - Type RT B (Double Arm)

RunRight® RT B

RunRight® Metric Tensioners - Type RT B (Double Arm)
Description  N/A RT-B-18-TENSNR MM N/A RT-B-27-TENSNR MM
Mounting Bolt Size (Dimension H) N/A M10 N/A M12
Series N/A RT B
Type N/A Chain/Belt Tensioner
Element Material N/A Natural Rubber
Application N/A Belt/Chain Tensioner
Contents N/A One Complete Unit
Max. Distance (Dimension S) N/A 1.970 in N/A 2.560 in
Tensioner Size N/A RT B18 N/A RT B27
Dimension D N/A 58 mm2.280 in N/A 78 mm3.07 in
Dimension E N/A 78 mm3.110 in N/A 108 mm4.250 in
Dimension G N/A 6 mm0.280 in N/A 8 mm0.310 in
Dimension J1 N/A 100 mm3.940 in N/A 130 mm5.120 in
Dimension J2 N/A 80 mm3.150 in N/A 100 mm3.940 in
Dimension K N/A 30 mm1.180 in N/A 50 mm1.970 in
Dimension L N/A 115 mm4.530 in N/A 155 mm6.100 in
Dimension M N/A 30 mm1.180 in N/A 40 mm1.570 in
Dimension O N/A 35 mm1.380 in N/A 52 mm2.050 in
Dimension P N/A 10.5 mm0.41 in
Dimension T N/A 10.5 mm0.41 in N/A 12.5 mm0.49 in
UPC Number N/A