Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Lovejoy offers flexible sleevse for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
  • The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
  • Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
  • No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
  • Torque is transmitted through shear loading of the sleeve
  • All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
E, N Sleeve Types
  • These sleeves feature a two-piece design with retaining ring. The E Type is molded in EPDM rubber and the N Type is molded in Neoprene. The two- piece design is ideal for applications where there is difficulty in separating the shafts of the driver and driven.
Unit of Measure
Items
E & N Type Sleeves for S-Flex Couplings - Imperial

E & N Type Elastomer Sleeves

E & N Type Sleeves for S-Flex Couplings - Imperial

E & N Type Elastomer Sleeves

E & N Type Sleeves for S-Flex Couplings - Imperial

E & N Type Elastomer Sleeves

E & N Type Sleeves for S-Flex Couplings - Imperial

E & N Type Elastomer Sleeves

E & N Type Sleeves for S-Flex Couplings - Imperial

E & N Type Elastomer Sleeves
Description  N/A 5E-SLEEVE N/A 6E-SLEEVE N/A 7E-SLEEVE N/A 8E-SLEEVE N/A 9E-SLEEVE
Min. Bore N/A 0.500 in N/A 0.625 in N/A 0.625 in N/A 0.750 in N/A 0.875 in
Max. Bore N/A 1.188 in N/A 1.438 in N/A 1.625 in N/A 1.938 in N/A 2.375 in
Coupling Size N/A 5E N/A 6E N/A 7E N/A 8E N/A 9E
Sleeve Type N/A E
Type N/A Sleeves for S-Flex Endurance Couplings
Length (Dimension G) N/A 0.750 in19.05 mm N/A 0.880 in22.35 mm N/A 1.000 in25.40 mm N/A 1.130 in28.70 mm N/A 1.440 in36.58 mm
Outside Diameter N/A 2.940 in74.68 mm N/A 3.75 in95.25 mm N/A 4.340 in110.24 mm N/A 5.060 in128.52 mm N/A 6.000 in152.40 mm
Material N/A EPDM
Color N/A Black
Connection Type A x B N/A Coupling Sleeve
Dimension L N/A 1.560 in39.62 mm N/A 1.880 in47.75 mm N/A 2.190 in55.63 mm N/A 2.500 in63.50 mm N/A 3.000 in76.20 mm
Weight N/A 0.28 lb N/A 0.41 lb N/A 0.63 lb N/A 1.15 lb N/A 2.35 lb
Temperature N/A -30 to 375 ºF-34 to 135 ºC
Max. Speed N/A 7600.00 rpm N/A 6000 rpm N/A 5250.00 rpm N/A 4500 rpm N/A 3750.00 rpm
Angular Misalignment N/A 1 º
Max. Parallel Misalignment N/A 0.062 in
Max. Torsional Wind-Up Angle N/A 15.00 º
Cubic inches N/A 6.48270 in³ N/A 12.37500 in³ N/A 18.83560 in³ N/A 28.93207 in³ N/A 51.84000 in³
Nominal Torque N/A 312 in·lb35.26 N·m N/A 585 in·lb66.09 N·m N/A 940 in·lb106.20 N·m N/A 1475 in·lb166.66 N·m N/A 2340 in·lb264.38 N·m
Axial Misalignment N/A 0.1250 in