Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514417557 Stainless Steel Shaft Collars - Imperial |
68514417559 Stainless Steel Shaft Collars - Imperial |
68514417561 Stainless Steel Shaft Collars - Imperial |
68514417563 Stainless Steel Shaft Collars - Imperial |
68514417565 Stainless Steel Shaft Collars - Imperial |
|||||
| Description | N/A LSC-2-SHAFT COLLAR-SS | N/A LSC-3-SHAFT COLLAR-SS | N/A LSC-4-SHAFT COLLAR-SS | N/A LSC-5-SHAFT COLLAR-SS | N/A LSC-6-SHAFT COLLAR-SS | |||||
| Shaft Collar Size | N/A LSC-2 | N/A LSC-3 | N/A LSC-4 | N/A LSC-5 | N/A LSC-6 | |||||
| Outside Diameter | N/A 3/8 in | N/A 7/16 in | N/A 1/2 in | N/A 5/8 in | N/A 3/4 in | |||||
| Inside Diameter | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | |||||
| Dimension W | N/A 1/4 in | N/A 1/4 in | N/A 5/16 in | N/A 5/16 in | N/A 3/8 in | |||||
| Type | N/A Shaft Collars | |||||||||
| Material | N/A 304 Stainless Steel | |||||||||
| Collar Finish | N/A Cold Finished | |||||||||
| Weight | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.02 lb | N/A 0.03 lb | |||||
| Screw Size | N/A 6-32 | N/A 8-32 | N/A 10-24 | N/A 10-32 | N/A 1/4-20 | |||||
| Set Screw Thread Size (Dimension T) | N/A 6-32 x 1/8 | N/A 8-32 x 1/8 | N/A 10-24 x 1/8 | N/A 10-32 x 3/16 | N/A 1/4-20 x 3/16 | |||||
| Screw Type | N/A Socket Cup Point Set Screws | |||||||||
| Screw Material | N/A Stainless Steel | |||||||||
| Style | N/A One-Piece | |||||||||
| Application | N/A For fully engage the shaft without marring or causing other shaft damage. | |||||||||
| Cubic inches | N/A 0.03516 in³ | N/A 0.04785 in³ | N/A 0.07813 in³ | N/A 0.12207 in³ | N/A 0.21094 in³ | |||||
| UPC Number | N/A 17557 | N/A 17559 | N/A 15761 | N/A 17563 | N/A 17565 | |||||
|
|
||||||||||