Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    Lovejoy zinc plated steel shaft collars are precision machined for the best possible fit. Shaft collars are made from highest quality cold finished steel bar stock and zinc plated for corrosion resistance and outstanding appearance. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
Unit of Measure
Items
Set of Saga General Purpose Coupling Bolts & Washers - Imperial

Zinc Plated Steel Shaft Collars - Imperial

Set of Saga General Purpose Coupling Bolts & Washers - Imperial

Zinc Plated Steel Shaft Collars - Imperial

Set of Saga General Purpose Coupling Bolts & Washers - Imperial

Zinc Plated Steel Shaft Collars - Imperial

Set of Saga General Purpose Coupling Bolts & Washers - Imperial

Zinc Plated Steel Shaft Collars - Imperial

Set of Saga General Purpose Coupling Bolts & Washers - Imperial

Zinc Plated Steel Shaft Collars - Imperial
Description  N/A LSC-2-SHAFT COLLAR N/A LSC-3-SHAFT COLLAR N/A LSC-4-SHAFT COLLAR N/A LSC-5-SHAFT COLLAR N/A LSC-6-SHAFT COLLAR
Shaft Collar Size N/A LSC-2 N/A LSC-3 N/A LSC-4 N/A LSC-5 N/A LSC-6
Outside Diameter   N/A 3/8 in N/A 7/16 in N/A 1/2 in N/A 5/8 in N/A 3/4 in
Inside Diameter  N/A 1/8 in N/A 3/16 in N/A 1/4 in N/A 5/16 in N/A 3/8 in
Dimension W N/A 1/4 in N/A 1/4 in N/A 5/16 in N/A 5/16 in N/A 3/8 in
Type N/A Shaft Collars
Material N/A Zinc Plated Steel
Collar Finish N/A Zinc Plated
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.02 lb N/A 0.03 lb
Screw Size N/A 6-32 N/A 8-32 N/A 10-24 N/A 10-32 N/A 1/4-20
Set Screw Thread Size (Dimension T) N/A 6-32 x 1/8 N/A 8-32 x 1/8 N/A 10-24 x 1/8 N/A 10-32 x 3/16 N/A 1/4-20 x 3/16
Screw Type N/A Socket Cup Point Set Screws
Style N/A One-Piece
Application N/A For fully engage the shaft without marring or causing other shaft damage.
Cubic inches N/A 0.03516 in³ N/A 0.04785 in³ N/A 0.07813 in³ N/A 0.12207 in³ N/A 0.21094 in³
UPC Number N/A 17507 N/A 17508 N/A 17509 N/A 17510 N/A 17511