Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Unit of Measure
Items
Large bore with lockplate - white

Inch Accessories - Locknut and Lockplate

Large bore with lockplate - white

Inch Accessories - Locknut and Lockplate

Large bore with lockplate - white

Inch Accessories - Locknut and Lockplate

Large bore with lockplate - white

Inch Accessories - Locknut and Lockplate

Large bore with lockplate - white

Inch Accessories - Locknut and Lockplate
Bearing Bore N/A 240 mm N/A 260 mm N/A 280 mm N/A 300 mm N/A 320 mm
Major Diameter N/A 239.83 mm9.442 in N/A 258.88 mm10.192 in N/A 279.5 mm11.004 in N/A 299.34 mm11.785 in N/A 319.07 mm12.562 in
Threads No. per Inch N/A 6
Relief Diameter A N/A 233.71 mm9.201 in N/A 252.76 mm9.951 in N/A 273.38 mm10.763 in N/A 293.22 mm11.544 in N/A 312.95 mm12.321 in
Diameter S-3 N/A 233.36 mm9 3/16 in N/A 252.41 mm9 15/16 in N/A 273.05 mm10 3/4 in N/A 292.10 mm11 1/2 in N/A 312.74 mm12 5/16 in
L1 N/A 37.29 mm1.468 in N/A 38.89 mm1.531 in N/A 41.28 mm1.625 in N/A 42.85 mm1.687 in N/A 45.24 mm1.781 in
H2 N/A 11.13 mm0.438 in
S3 N/A 28.6 mm1.125 in N/A 30.2 mm1 3/16 in N/A 31.8 mm1.250 in N/A 34.9 mm1.375 in N/A 36.5 mm1 7/16 in
C1 N/A 290.65 mm11.443 in N/A 309.7 mm12.193 in N/A 330.33 mm13.005 in N/A 360.5 mm14.193 in N/A 381.13 mm15.005 in
D N/A 34.39 mm1.354 in N/A 35.97 mm1.416 in N/A 38.35 mm1.51 in N/A 39.95 mm1.573 in N/A 42.32 mm1.666 in
G N/A 21.84 mm0.86 in N/A 21.84 mm0.86 in N/A 24.89 mm0.98 in N/A 24.89 mm0.98 in N/A 24.89 mm0.98 in
H14 N/A 9.78 mm0.385 in N/A 9.78 mm0.385 in N/A 9.78 mm0.385 in N/A 12.95 mm0.51 in N/A 12.95 mm0.51 in
R N/A 203.2 mm8 in N/A 228.6 mm9 in N/A 228.6 mm9 in N/A 254 mm10 in N/A 254 mm10 in
F N/A 43.26 mm1.703 in N/A 44.85 mm1.766 in N/A 47.23 mm1.859 in N/A 50.01 mm1.969 in N/A 52.39 mm2.063 in
Locknut N/A N 048 N/A N 052 N/A N 056 N/A N 060 N/A N 064
Lockplate N/A P 48 N/A P 52 N/A P 56 N/A P 60 N/A P 64
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance ±0.25 mm (±0.010 in)