Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
  • The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
1 - 25 of 25 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bearing Bore (mm)

Part Number

Bearing Bore

Major Diameter

Threads No. per Inch

Diameter S-3

Locknut

Lockplate

CAD

N/A 240 mm N/A 239.83 mm9.442 in N/A 6 N/A 233.36 mm9 3/16 in N/A N 048 N/A P 48 N/A CAD
N/A 260 mm N/A 258.88 mm10.192 in N/A 6 N/A 252.41 mm9 15/16 in N/A N 052 N/A P 52 N/A CAD
N/A 280 mm N/A 279.5 mm11.004 in N/A 6 N/A 273.05 mm10 3/4 in N/A N 056 N/A P 56 N/A CAD
N/A 300 mm N/A 299.34 mm11.785 in N/A 6 N/A 292.10 mm11 1/2 in N/A N 060 N/A P 60 N/A CAD
N/A 320 mm N/A 319.07 mm12.562 in N/A 6 N/A 312.74 mm12 5/16 in N/A N 064 N/A P 64 N/A CAD
N/A 340 mm N/A 338.81 mm13.339 in N/A 5 N/A 331.79 mm13 1/16 in N/A N 068 N/A P 68 N/A CAD
N/A 360 mm N/A 359.92 mm14.17 in N/A 5 N/A 350.84 mm13 13/16 in N/A N 072 N/A P 72 N/A CAD
N/A 380 mm N/A 379.91 mm14.957 in N/A 5 N/A 371.48 mm14 5/8 in N/A N 076 N/A P 76 N/A CAD
N/A 400 mm N/A 399.92 mm15.745 in N/A 5 N/A 390.53 mm15 3/8 in N/A N 080 N/A P 80 N/A CAD
N/A 420 mm N/A 419.91 mm16.532 in N/A 5 N/A 411.16 mm16 3/16 in N/A N 084 N/A P 84 N/A CAD
N/A 440 mm N/A 439.9 mm17.319 in N/A 5 N/A 431.8 mm17 in N/A N 088 N/A P 88 N/A CAD
N/A 460 mm N/A 459.92 mm18.107 in N/A 5 N/A 450.85 mm17 3/4 in N/A N 092 N/A P 92 N/A CAD
N/A 480 mm N/A 479.91 mm18.894 in N/A 5 N/A 469.9 mm18 1/2 in N/A N 096 N/A P 96 N/A CAD
N/A 500 mm N/A 499.92 mm19.682 in N/A 5 N/A 489 mm19 1/4 in N/A N 500 N/A P 500 N/A CAD
N/A 530 mm N/A 530.02 mm20.867 in N/A 4 N/A 517.5 mm20 3/8 in N/A N 530 N/A P 530 N/A CAD
N/A 560 mm N/A 560.02 mm22.048 in N/A 4 N/A 549.3 mm21 5/8 in N/A N 560 N/A P 560 N/A CAD
N/A 600 mm N/A 600.02 mm23.623 in N/A 4 N/A 587.4 mm23 1/8 in N/A N 600 N/A P 600 N/A CAD
N/A 630 mm N/A 630.02 mm24.804 in N/A 4 N/A 619.1 mm24 3/8 in N/A N 630 N/A P 630 N/A CAD
N/A 670 mm N/A 670.03 mm26.379 in N/A 4 N/A 657.2 mm25 7/8 in N/A N 670 N/A P 670 N/A CAD
N/A 710 mm N/A 710.21 mm27.961 in N/A 3 N/A 695.3 mm27 3/8 in N/A N 710 N/A P 710 N/A CAD
N/A 750 mm N/A 750.21 mm29.536 in N/A 3 N/A 736.6 mm29 in N/A N 750 N/A P 750 N/A CAD
N/A 800 mm N/A 800.2 mm31.504 in N/A 3 N/A 787.4 mm31 in N/A N 800 N/A P 800 N/A CAD
N/A 850 mm N/A 850.21 mm33.473 in N/A 3 N/A 835 mm32 7/8 in N/A N 850 N/A P 850 N/A CAD
N/A 900 mm N/A 900.2 mm35.441 in N/A 3 N/A 885.8 mm34 7/8 in N/A N 900 N/A P 900 N/A CAD
N/A 950 mm N/A 950.21 mm37.41 in N/A 3 N/A 933.5 mm36 3/4 in N/A N 950 N/A P 950 N/A CAD
1 - 25 of 25 | Results Per Page | View | Unit of Measure
1