Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
HSY--Piloted-Flange-Backing-Plate

HSY Backing Plate

HSY--Piloted-Flange-Backing-Plate

HSY Backing Plate

HSY--Piloted-Flange-Backing-Plate

HSY Backing Plate

HSY--Piloted-Flange-Backing-Plate

HSY Backing Plate

HSY--Piloted-Flange-Backing-Plate

HSY Backing Plate
Shaft Size  N/A 35 mm N/A 1 7/16 in N/A 1 1/2 in N/A 1 11/16 in N/A 40 mm
Dimension A1 N/A 0.2 in5.1 mm N/A 0.2 in5.1 mm N/A 0.2 in5.1 mm N/A 0.35 in8.9 mm N/A 0.35 in8.9 mm
Dimension A2 N/A 0.3 in7.6 mm N/A 0.3 in7.6 mm N/A 0.3 in7.6 mm N/A 0.45 in11.4 mm N/A 0.45 in11.4 mm
Dimension C N/A 3.38 in85.9 mm N/A 3.38 in85.9 mm N/A 3.38 in85.9 mm N/A 4 in101.6 mm N/A 4 in101.6 mm