The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Shaft Size |
Dimension A1 |
Dimension A2 |
Dimension C |
CAD |
---|---|---|---|---|---|
HSY035MM | Shaft Size N/A 35 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 3.38 in85.9 mm |
CAD
N/A ![]() |
HSY107 | Shaft Size N/A 1 7/16 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 3.38 in85.9 mm |
CAD
N/A ![]() |
HSY108 | Shaft Size N/A 1 1/2 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 3.38 in85.9 mm |
CAD
N/A ![]() |
HSY111 | Shaft Size N/A 1 11/16 in | Dimension A1 N/A 0.35 in8.9 mm | Dimension A2 N/A 0.45 in11.4 mm | Dimension C N/A 4 in101.6 mm |
CAD
N/A ![]() |
HSY040MM | Shaft Size N/A 40 mm | Dimension A1 N/A 0.35 in8.9 mm | Dimension A2 N/A 0.45 in11.4 mm | Dimension C N/A 4 in101.6 mm |
CAD
N/A ![]() |
HSY112 | Shaft Size N/A 1 3/4 in | Dimension A1 N/A 0.35 in8.9 mm | Dimension A2 N/A 0.45 in11.4 mm | Dimension C N/A 4 in101.6 mm |
CAD
N/A ![]() |
HSY045MM | Shaft Size N/A 45 mm | Dimension A1 N/A 0.35 in8.9 mm | Dimension A2 N/A 0.45 in11.4 mm | Dimension C N/A 4 in101.6 mm |
CAD
N/A ![]() |
HSY115 | Shaft Size N/A 1 15/16 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 4.25 in108 mm |
CAD
N/A ![]() |
HSY200 | Shaft Size N/A 2 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 4.25 in108 mm |
CAD
N/A ![]() |
HSY050MM | Shaft Size N/A 50 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 4.25 in108 mm |
CAD
N/A ![]() |
HSY203 | Shaft Size N/A 2 3/16 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 4.73 in120.1 mm |
CAD
N/A ![]() |
HSY204 | Shaft Size N/A 2 1/4 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 4.73 in120.1 mm |
CAD
N/A ![]() |
HSY055MM | Shaft Size N/A 55 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 4.73 in120.1 mm |
CAD
N/A ![]() |
HSY060MM | Shaft Size N/A 60 mm | Dimension A1 N/A 0.25 in6.4 mm | Dimension A2 N/A 0.35 in8.9 mm | Dimension C N/A 5.25 in133.4 mm |
CAD
N/A ![]() |
HSY207 | Shaft Size N/A 2 7/16 in | Dimension A1 N/A 0.25 in6.4 mm | Dimension A2 N/A 0.35 in8.9 mm | Dimension C N/A 5.25 in133.4 mm |
CAD
N/A ![]() |
HSY208 | Shaft Size N/A 2 1/2 in | Dimension A1 N/A 0.25 in6.4 mm | Dimension A2 N/A 0.35 in8.9 mm | Dimension C N/A 5.25 in133.4 mm |
CAD
N/A ![]() |
HSY065MM | Shaft Size N/A 65 mm | Dimension A1 N/A 0.25 in6.4 mm | Dimension A2 N/A 0.35 in8.9 mm | Dimension C N/A 5.25 in133.4 mm |
CAD
N/A ![]() |
HSY211 | Shaft Size N/A 2 11/16 in | Dimension A1 N/A 0.25 in6.4 mm | Dimension A2 N/A 0.35 in8.9 mm | Dimension C N/A 6.13 in155.7 mm |
CAD
N/A ![]() |
HSY070MM | Shaft Size N/A 70 mm | Dimension A1 N/A 0.25 in6.4 mm | Dimension A2 N/A 0.35 in8.9 mm | Dimension C N/A 6.13 in155.7 mm |
CAD
N/A ![]() |
HSY212 | Shaft Size N/A 2 3/4 in | Dimension A1 N/A 0.25 in6.4 mm | Dimension A2 N/A 0.35 in8.9 mm | Dimension C N/A 6.13 in155.7 mm |
CAD
N/A ![]() |
HSY215 | Shaft Size N/A 2 15/16 in | Dimension A1 N/A 0.25 in6.4 mm | Dimension A2 N/A 0.35 in8.9 mm | Dimension C N/A 6.13 in155.7 mm |
CAD
N/A ![]() |
HSY300 | Shaft Size N/A 3 in | Dimension A1 N/A 0.25 in6.4 mm | Dimension A2 N/A 0.35 in8.9 mm | Dimension C N/A 6.13 in155.7 mm |
CAD
N/A ![]() |
HSY075MM | Shaft Size N/A 75 mm | Dimension A1 N/A 0.25 in6.4 mm | Dimension A2 N/A 0.35 in8.9 mm | Dimension C N/A 6.13 in155.7 mm |
CAD
N/A ![]() |
HSY303 | Shaft Size N/A 3 3/16 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 7.13 in181.1 mm |
CAD
N/A ![]() |
HSY304 | Shaft Size N/A 3 1/4 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 7.13 in181.1 mm |
CAD
N/A ![]() |