Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
Unit of Measure
Items
timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type

timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type

timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type

timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type

timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled

Split Cylindrical Roller Bearing Light Series Take-Up Unit, Push Type
Shaft Size N/A 1 3/16 in
Seal Type N/A Felt Seal N/A Kevlar Packing Seal N/A Viton Single Lip N/A High Temperature Packing N/A Aluminium Triple Labyrinth
Bearing Type N/A Split Cylindrical Retained Type
Support Type N/A Take-Up
Series Type N/A Light Series
Tensioning Unit Type N/A Push Type
Dimension B N/A 4.0 in102 mm
Dimension N N/A 6.8 in172 mm
Dimension D N/A 6.0 in153 mm
Dimension V N/A 3.0 in76 mm
Dimension P N/A 0.6 in14 mm
Dimension H N/A 1.1 in29 mm
Dimension S N/A 1.0 in25 mm
Dimension U N/A 0.2 mm5 in
Dimension Y N/A 0.5 in13 mm
Cr - Dynamic Load Rating N/A 14613 lbf65000 N
Cor - Static Load Rating N/A 15287 lbf68000 N
Ca - Axial Load Rating N/A 719.38 lbf3200 N
Maximum Speed N/A 5400 rpm
Bearing Number N/A LSE103BR
Housing N/A LSE103HR N/A LSE103HR N/A LSE103HR N/A LSE103HR N/A LS1HRTL