The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 68514470001 SS Type Hubs with Rough Stock Bore (and no setscrew hole) |
![]() 68514470002 SS Type Hubs with Rough Stock Bore (and no setscrew hole) |
![]() 68514470003 SS Type Hubs with Rough Stock Bore (and no setscrew hole) |
![]() 68514470004 SS Type Hubs with Rough Stock Bore (and no setscrew hole) |
![]() 68514470005 SS Type Hubs with Rough Stock Bore (and no setscrew hole) |
|||||
Description | N/A SS075-HUB-1/4-RSB-NKW | N/A SS095-HUB-7/16-RSB-NKW | N/A SS100-HUB-7/16-RSB-NKW | N/A SS110-HUB-5/8-RSB-NKW | N/A SS150-HUB-5/8-NKW | |||||
Bore Size | N/A 1/4 in | N/A 7/16 in | N/A 7/16 in | N/A 5/8 in | N/A 5/8 in | |||||
Coupling Type | N/A Jaw | |||||||||
Coupling Size | N/A SS075 | N/A SS095 | N/A SS100 | N/A SS110 | N/A SS150 | |||||
Material | N/A Stainless Steel | |||||||||
Length thru Bore | N/A 0.82 in20.83 mm | N/A 1 in25.4 mm | N/A 1.38 in35.05 mm | N/A 1.68 in42.672 mm | N/A 1.75 in44.45 mm | |||||
Outside Diameter | N/A 1.695 in43.053 mm | N/A 2.11 in53.594 mm | N/A 2.46 in62.484 mm | N/A 3.32 in84.33 mm | N/A 3.75 in95.25 mm | |||||
Color | N/A Metallic | |||||||||
Bore Type | N/A Rough Stock Bore | |||||||||
Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.437 in11.10 mm | N/A 0.625 in15.88 mm | N/A 0.625 in15.88 mm | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 0.875 in22.23 mm | N/A 1.000 in25.40 mm | N/A 1.375 in34.93 mm | N/A 1.625 in41.28 mm | N/A 1.875 in47.63 mm | |||||
Hub Length | N/A 1.32 in33.53 mm | N/A 1.52 in38.61 mm | N/A 2.09 in53.09 mm | N/A 2.56 in65.02 mm | N/A 2.75 in69.85 mm | |||||
Dimension G | N/A 0.5 in12.7 mm | N/A 0.52 in13.21 mm | N/A 0.71 in18.034 mm | N/A 0.88 in22.35 mm | N/A 1 in25.40 mm | |||||
Weight | N/A 0.58 lb | N/A 1.01 lb | N/A 2.05 lb | N/A 3.72 lb | N/A 4.82 lb | |||||
Cubic inches | N/A 2.44147 in³ | N/A 6.76719 in³ | N/A 13.48384 in³ | N/A 28.21734 in³ | N/A 38.67188 in³ | |||||
|