Items |
![]() 68514476266 CJ Series Hubs - Spline Bore |
![]() 68514476505 CJ Series Hubs - Spline Bore |
||
Description | N/A CJ38/45B-HUB-PM-14T-12/24DP-LLOC | N/A CJ42/55B-HUB-PM-13T-8/16DP-LLOC | ||
Coupling Size | N/A 38/45 | N/A 42/55 | ||
Hub Style | N/A B | |||
Type | N/A Curved Jaw Couplings | |||
Hub Material | N/A Powder Metal | N/A Cast Iron | ||
Set Screw Style Coupling Size (Dimension T) | N/A 1/2-13 | N/A 3/8-16 | ||
Length thru Bore (Dimensions LTB1/LTB2) | N/A 1.770 in44.96 mm | N/A 1.970 in50.04 mm | ||
Style | N/A Bored | |||
Outside Diameter | N/A 3.150 in | N/A 3.74 in | ||
Overall Coupling Length | N/A 4.490 in114.05 mm | N/A 4.960 in125.98 mm | ||
Color | N/A Metallic | N/A Gray | ||
Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -40 to 212 ºF | |||
Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -50 to 248 ºF | |||
Nominal Torque (with 92 Shore A spider) | N/A 1680 in·lb190 N·m | N/A 2345.00 in·lb265.00 N·m | ||
Max Torque (with 92 Shore A spider) | N/A 3360 in·lb380.00 N·m | N/A 4690.00 in·lb530.00 N·m | ||
Bore Type | N/A Special Spline Bore | |||
Spline Size | N/A 14T Spline 12/24 DP | N/A 13T Spline 8/16DP | ||
Min. Bore (Dimensions ID1/ID2) | N/A 1.380 in | N/A 1.020 in | ||
Max. Bore (Dimensions ID1/ID2) | N/A 1.75 in | N/A 2.130 in | ||
Max. Speed | N/A 7100 rpm | N/A 6000 rpm | ||
Dimension HD | N/A 3.15 in | N/A 3.74 in | ||
Weight | N/A 3.41 lb | N/A 4.80 lb | ||
Cubic inches | N/A 14.06672 in³ | N/A 19.24926 in³ | ||
|