Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Special hubs that are either shorter (S) or longer (X) than standard.
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Items
Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Special Short (S) & Long (X) Hubs

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Special Short (S) & Long (X) Hubs

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Special Short (S) & Long (X) Hubs

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Special Short (S) & Long (X) Hubs

Lovejoy L Type – Standard Jaw Coupling

L Type Hubs - Special Short (S) & Long (X) Hubs
Description  N/A L050S-HUB-1/2-1/8X1/16KW-LTB=.320 N/A L050S-HUB-1/2-NKW-LTB=.32 N/A L050S-HUB-1/4-NKW-LTB=.32 N/A L050S-HUB-3/8-NKW-LTB=.32 N/A L050X-HUB-1/2-NKW-LTB=.87
Bore Size  N/A 1/2 in N/A 1/2 in N/A 1/4 in N/A 3/8 in N/A 1/2 in
Hub Style N/A 1
Coupling Type N/A Jaw
Coupling N/A L050
Material N/A Sintered Iron
Keyway Size (W x D) N/A 1/8 in N/A No Keyway N/A No Keyway N/A No Keyway N/A No Keyway
Length thru Bore N/A .31 in8.13 mm N/A .31 in8.13 mm N/A .31 in8.13 mm N/A .31 in8.13 mm N/A .88 in22.10 mm
Outside Diameter N/A 1.08 in27.43 mm
Color N/A Metallic
Nominal Torque N/A 26.30 in·lb
Bore Type N/A Need to define
Min. Bore (Dimensions ID1/ID2) N/A 0.250 in6 mm
Max. Bore (Dimensions ID1/ID2) N/A 0.625 in16 mm
Hub Length N/A 0.800 in20.32 mm N/A 0.800 in20.32 mm N/A 0.800 in20.32 mm N/A 0.800 in20.32 mm N/A 1.350 in34.29 mm
Max. Speed N/A 18000 rpm
Dimension G N/A 0.480 in12.19 mm
Dimension T N/A 1/4-20
Rated Power at 100 rpm N/A 0.042 hp
Rated HP at 100 rpm N/A 0.50 hp
Rated HP at 1,800 rpm N/A 0.75 hp
Rated HP at 3,600 rpm N/A 1.51 hp
# of Jaws N/A 2
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 0.07 lb N/A 0.07 lb N/A 0.07 lb N/A 0.07 lb N/A 0.15 lb
Cubic inches N/A 0.93312 in³ N/A 0.93312 in³ N/A 0.93312 in³ N/A 0.93312 in³ N/A 1.57464 in³