Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
Hub Length |
|---|---|---|---|---|---|---|
| 68514441610 | Description N/A L050S-HUB-1/2-1/8X1/16KW-LTB=.320 | Bore Size N/A 1/2 in | Keyway Size (W x D) N/A 1/8 in | Length thru Bore N/A .31 in8.13 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 0.800 in20.32 mm |
| 68514410338 | Description N/A L050S-HUB-1/2-NKW-LTB=.32 | Bore Size N/A 1/2 in | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A .31 in8.13 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 0.800 in20.32 mm |
| 68514410335 | Description N/A L050S-HUB-1/4-NKW-LTB=.32 | Bore Size N/A 1/4 in | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A .31 in8.13 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 0.800 in20.32 mm |
| 68514410337 | Description N/A L050S-HUB-3/8-NKW-LTB=.32 | Bore Size N/A 3/8 in | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A .31 in8.13 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 0.800 in20.32 mm |
| 68514410360 | Description N/A L050X-HUB-1/2-NKW-LTB=.87 | Bore Size N/A 1/2 in | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A .88 in22.10 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 1.350 in34.29 mm |
| 68514410362 | Description N/A L050X-HUB-5/8-NKW-LTB=.87 | Bore Size N/A 5/8 in | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A .88 in22.10 mm | Outside Diameter N/A 1.08 in27.43 mm | Hub Length N/A 1.350 in34.29 mm |