Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
20TP103 Thrust Cylindrical Roller Bearing-Type TP |
20TP104 Thrust Cylindrical Roller Bearing-Type TP |
30TP106 Thrust Cylindrical Roller Bearing-Type TP |
30TP107 Thrust Cylindrical Roller Bearing-Type TP |
30TP108 Thrust Cylindrical Roller Bearing-Type TP |
|||||
| d - Bore Diameter | N/A 50.80 mm | N/A 50.80 mm | N/A 76.2 mm | N/A 76.2 mm | N/A 76.2 mm | |||||
| Bearing Type | N/A Thrust Cylindrical Roller Bearings - TP | |||||||||
| D - Bearing O.D. | N/A 152.400 mm6 in | N/A 177.8 mm7 in | N/A 152.400 mm6 in | N/A 177.8 mm7 in | N/A 203.2 mm8 in | |||||
| T - Bearing Width | N/A 34.925 mm1.375 in | |||||||||
| T1 - Bearing Width | N/A 9.52 mm0.375 in | |||||||||
| d1 - Large Bore I.D. | N/A 52.39 mm2.062 in | N/A 52.39 mm2.062 in | N/A 77.79 mm3.062 in | N/A 77.79 mm3.062 in | N/A 77.79 mm3.062 in | |||||
| D1 - Small Diameter O.D. | N/A 150.81 mm5.938 in | N/A 176.21 mm6.938 in | N/A 150.81 mm5.938 in | N/A 176.21 mm6.938 in | N/A 201.61 mm7.938 in | |||||
| E - Shoulder Diameter - Housing | N/A 61.9 mm2.44 in | N/A 65.1 mm2.56 in | N/A 85.7 mm3.38 in | N/A 87.3 mm3.44 in | N/A 90.5 mm3.56 in | |||||
| H - Shoulder Diameter - Shaft | N/A 141.3 mm5.56 in | N/A 163.5 mm6.44 in | N/A 142.9 mm5.62 in | N/A 166.7 mm6.56 in | N/A 188.9 mm7.44 in | |||||
|
r - Fillet Chamfer |
N/A 1.6 mm0.06 in | |||||||||
| Static Load Rating | N/A 1400000 N315400 lbf | N/A 1700000 N384200 lbf | N/A 1200000 N279500 lbf | N/A 1800000 N401500 lbf | N/A 2300000 N523800 lbf | |||||
| Dynamic Load Rating | N/A 400000 N84300 lbf | N/A 400000 N95700 lbf | N/A 300000 N74200 lbf | N/A 400000 N96100 lbf | N/A 500000 N115500 lbf | |||||
| Limiting Speed | N/A 1900 rpm | N/A 1630 rpm | N/A 1900 rpm | N/A 1630 rpm | N/A 1420 rpm | |||||
| Weight | N/A 3.70 Kg8.1 lb | N/A 5.1 Kg11.3 lb | N/A 3.2 Kg7 lb | N/A 4.60 Kg10.2 lb | N/A 6.3 Kg13.9 lb | |||||
|
|
||||||||||