Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
  • Two or three cylindrical rollers per cage pocket to enhance true rolling motion and prevent roller skewing.
  • Simple and economical design with easy installation.
  • Minor radial displacement of the races does not affect operation, resulting in manufacturing economy and simplified installation.
1 - 25 of 74 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (mm)

D - Bearing O.D. (mm)

D - Bearing O.D. (in)

T - Bearing Width (mm)

T - Bearing Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Limiting Speed (rpm)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

T1 - Bearing Width

d1 - Large Bore I.D.

D1 - Small Diameter O.D.

Static Load Rating

Dynamic Load Rating

Limiting Speed

CAD

N/A 50.80 mm N/A 152.4 mm6 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 52.39 mm2.062 in N/A 150.81 mm5.938 in N/A 1400000 N315400 lbf N/A 400000 N84300 lbf N/A 1900 rpm N/A CAD
N/A 50.80 mm N/A 177.8 mm7 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 52.39 mm2.062 in N/A 176.21 mm6.938 in N/A 1700000 N384200 lbf N/A 400000 N95700 lbf N/A 1630 rpm N/A CAD
N/A 76.2 mm N/A 152.4 mm6 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 77.79 mm3.062 in N/A 150.81 mm5.938 in N/A 1200000 N279500 lbf N/A 300000 N74200 lbf N/A 1900 rpm N/A CAD
N/A 76.2 mm N/A 177.8 mm7 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 77.79 mm3.062 in N/A 176.21 mm6.938 in N/A 1800000 N401500 lbf N/A 400000 N96100 lbf N/A 1630 rpm N/A CAD
N/A 76.2 mm N/A 203.2 mm8 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 77.79 mm3.062 in N/A 201.61 mm7.938 in N/A 2300000 N523800 lbf N/A 500000 N115500 lbf N/A 1420 rpm N/A CAD
N/A 76.2 mm N/A 228.600 mm9 in N/A 34.925 mm1.375 in N/A 9.52 mm0.375 in N/A 77.79 mm3.062 in N/A 227.01 mm8.938 in N/A 3100000 N698300 lbf N/A 600000 N141400 lbf N/A 1260 rpm N/A CAD
N/A 88.900 mm N/A 132.558 mm5.2188 in N/A 25.4 mm1 in N/A 7.14 mm0.281 in N/A 90.49 mm3.562 in N/A 130.97 mm5.156 in N/A 700000 N146200 lbf N/A 200000 N37000 lbf N/A 2190 rpm N/A CAD
N/A 101.600 mm N/A 177.8 mm7 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 103.19 mm4.062 in N/A 176.21 mm6.938 in N/A 1700000 N372500 lbf N/A 400000 N97200 lbf N/A 1630 rpm N/A CAD
N/A 101.600 mm N/A 203.2 mm8 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 103.19 mm4.062 in N/A 201.61 mm7.938 in N/A 2300000 N515700 lbf N/A 500000 N122800 lbf N/A 1420 rpm N/A CAD
N/A 101.600 mm N/A 228.600 mm9 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 103.19 mm4.062 in N/A 227.01 mm8.938 in N/A 3000000 N683500 lbf N/A 700000 N150200 lbf N/A 1260 rpm N/A CAD
N/A 101.600 mm N/A 254.000 mm10.00 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 103.19 mm4.062 in N/A 252.41 mm9.938 in N/A 3700000 N827600 lbf N/A 800000 N171400 lbf N/A 1140 rpm N/A CAD
N/A 127 mm N/A 203.2 mm8 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 128.59 mm5.062 in N/A 201.61 mm7.938 in N/A 2100000 N465800 lbf N/A 500000 N110700 lbf N/A 1420 rpm N/A CAD
N/A 127 mm N/A 228.600 mm9 in N/A 44.45 mm1.75 in N/A 12.7 mm0.5 in N/A 128.59 mm5.062 in N/A 227.01 mm8.938 in N/A 2900000 N645200 lbf N/A 600000 N140400 lbf N/A 1260 rpm N/A CAD
N/A 127 mm N/A 254.000 mm10.00 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 128.59 mm5.062 in N/A 252.41 mm9.938 in N/A 3700000 N835900 lbf N/A 800000 N184000 lbf N/A 1140 rpm N/A CAD
N/A 127 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 128.59 mm5.062 in N/A 277.81 mm10.938 in N/A 4800000 N1073500 lbf N/A 1000000 N220000 lbf N/A 1030 rpm N/A CAD
N/A 127 mm N/A 304.8 mm12 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 128.59 mm5.062 in N/A 303.21 mm11.938 in N/A 5600000 N1248900 lbf N/A 1100000 N244200 lbf N/A 950 rpm N/A CAD
N/A 152.400 mm N/A 228.600 mm9 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 227.01 mm8.938 in N/A 2400000 N543800 lbf N/A 600000 N131100 lbf N/A 1260 rpm N/A CAD
N/A 152.400 mm N/A 254.000 mm10.00 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 252.41 mm9.938 in N/A 3300000 N738800 lbf N/A 700000 N164000 lbf N/A 1140 rpm N/A CAD
N/A 152.400 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 277.81 mm10.938 in N/A 4600000 N1032600 lbf N/A 900000 N209600 lbf N/A 1030 rpm N/A CAD
N/A 152.400 mm N/A 304.8 mm12 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 153.99 mm6.062 in N/A 303.31 mm11.938 in N/A 5600000 N1252500 lbf N/A 1100000 N240600 lbf N/A 950 rpm N/A CAD
N/A 174.625 mm N/A 279.400 mm11.0000 in N/A 69.85 mm2.75 in N/A 19.05 mm0.75 in N/A 174.63 mm6.875 in N/A 279.4 mm11 in N/A 1400000 N315400 lbf N/A 1156000 N260000 lbf N/A 1900 rpm N/A
N/A 177.800 mm N/A 254.000 mm10.00 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 180.18 mm7.094 in N/A 251.62 mm9.906 in N/A 1700000 N384200 lbf N/A 600000 N141600 lbf N/A 1630 rpm N/A CAD
N/A 177.800 mm N/A 279.400 mm11.0000 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 180.18 mm7.094 in N/A 277.02 mm10.906 in N/A 1200000 N279500 lbf N/A 800000 N183200 lbf N/A 1900 rpm N/A CAD
N/A 177.800 mm N/A 304.8 mm12 in N/A 50.8 mm2 in N/A 14.29 mm0.562 in N/A 180.18 mm7.094 in N/A 302.42 mm11.906 in N/A 1800000 N401500 lbf N/A 1000000 N226200 lbf N/A 1630 rpm N/A CAD
N/A 177.800 mm N/A 355.6 mm14 in N/A 76.2 mm3 in N/A 20.64 mm0.812 in N/A 180.18 mm7.094 in N/A 353.22 mm13.906 in N/A 2300000 N523800 lbf N/A 1700000 N374300 lbf N/A 1420 rpm N/A CAD
1 - 25 of 74 | Results Per Page | View | Unit of Measure
1 2 3