The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 22248EJW29W33W45AC3 Spherical Roller Bearings - Steel Cage |
![]() 22244EJW29W33C3 Spherical Roller Bearings - Steel Cage |
![]() 230/670YMBW29W33W45A Spherical Roller Bearings - Brass Cage |
![]() 230/800YMBW29W33W45A Spherical Roller Bearings - Brass Cage |
![]() 23092YMBW29W33W45AC6 Spherical Roller Bearings - Brass Cage |
|||||
Design Unit | N/A Metric | |||||||||
d - Bore | N/A 240 mm | N/A 220 mm | N/A 670 mm | N/A 800 mm | N/A 460 mm | |||||
D - Outer Diameter | N/A 17.323 in440 mm | N/A 15.748 in400 mm | N/A 38.583 in980 mm | N/A 45.276 in1150 mm | N/A 26.7720 in680 mm | |||||
B' - Inner Ring Width | N/A 4.724 in120 mm | N/A 4.252 in108 mm | N/A 9.055 in230 mm | N/A 10.158 in258 mm | N/A 6.417 in163 mm | |||||
B - Outer Ring Width | N/A 4.724 in120 mm | N/A 4.2520 in108 mm | N/A 9.0550 in230 mm | N/A 10.1580 in258 mm | N/A 6.417 in163 mm | |||||
Bore_Taper | N/A | |||||||||
R - Inner Ring "To Clear" Radius1 | N/A 0.120 in3 mm | N/A 0.120 in3 mm | N/A 0.24 in6 mm | N/A 0.24 in6 mm | N/A 0.200 in5 mm | |||||
r - Outer Ring "To Clear" Radius2 | N/A 0.12 in3 mm | N/A 0.12 in3 mm | N/A 0.24 in6 mm | N/A 0.24 in6 mm | N/A 0.200 in5 mm | |||||
da - Inner Ring Backing Diameter | N/A 283.000 mm11.100 in | N/A 261 mm10.3000 in | N/A 744.000 mm29.300 in | N/A 888.000 mm35.000 in | N/A 512.000 mm20.100 in | |||||
Da - Outer Ring Backing Diameter | N/A 395 mm15.6000 in | N/A 359.000 mm14.100 in | N/A 911.000 mm35.9000 in | N/A 1075.000 mm42.300 in | N/A 631.000 mm24.9000 in | |||||
C0 - Static Radial Rating | N/A 663000 lbf2950000 N | N/A 520000 lbf2310000 N | N/A 3540000 lbf15800000 N | N/A 4750000 lbf21100000 N | N/A 1700000 lbf7570000 N | |||||
C1(2) - Dynamic Radial Rating (Two-Rows) | N/A 524000 lbf2330000 N | N/A 415000 lbf1850000 N | N/A 1770000 lbf7890000 N | N/A 2300000 lbf10200000 N | N/A 913000 lbf4060000 N | |||||
e - ISO Factor3 | N/A 0.27 | N/A 0.27 | N/A 0.22 | N/A 0.19 | N/A 0.22 | |||||
Y0 - ISO Factor4 | N/A 2.41 | N/A 2.45 | N/A 3.05 | N/A 3.43 | N/A 2.99 | |||||
Y1 - ISO Factor5 | N/A 2.46 | N/A 2.51 | N/A 3.12 | N/A 3.5 | N/A 3.06 | |||||
Y2 - ISO Factor6 | N/A 3.67 | N/A 3.73 | N/A 4.65 | N/A 5.22 | N/A 4.56 | |||||
Reference Thermal Speed Rating (Grease) | N/A 1100 rpm | N/A 1300 rpm | N/A 330 rpm | N/A 260 rpm | N/A 550 rpm | |||||
Reference Thermal Speed Rating (Oil)7 | N/A 1300 rpm | N/A 1500 rpm | N/A 380 rpm | N/A 300 rpm | N/A 640 rpm | |||||
Cg - Geometry Factor8 | N/A 0.1117 | N/A 0.1057 | N/A 0.1257 | N/A 0.1402 | N/A 0.0991 | |||||
Bearing Weight | N/A | N/A | N/A 596 Kg1311.20 lb | N/A 860.70 Kg1893.50 lb | N/A 205.00 Kg451 lb | |||||
Cage Type | N/A EJ | N/A EJ | N/A YMB | N/A YMB | N/A YMB | |||||
UPC Code | N/A | N/A 087796359673 | N/A | N/A | N/A | |||||
Cage Material | N/A Steel | N/A Steel | N/A Brass | N/A Brass | N/A Brass | |||||
Superseded Part | N/A 22248CJW29W33W45AC3 | N/A 22244CJW29W33C3 | N/A | N/A | N/A | |||||
|