Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

B - Outer Ring Width (in)

B - Outer Ring Width (mm)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 240 mm N/A 17.323 in440 mm N/A 4.724 in120 mm N/A 663000 lbf2950000 N N/A 524000 lbf2330000 N N/A 1200 rpm N/A 1400 rpm N/A EJ N/A Steel N/A CAD
N/A 220 mm N/A 15.748 in400 mm N/A 4.2520 in108 mm N/A 520000 lbf2310000 N N/A 415000 lbf1850000 N N/A 1300 rpm N/A 1600 rpm N/A EJ N/A Steel N/A CAD
N/A 670 mm N/A 38.583 in980 mm N/A 9.0550 in230 mm N/A 3540000 lbf15800000 N N/A 1770000 lbf7890000 N N/A 340 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
N/A 800 mm N/A 45.276 in1150 mm N/A 10.1580 in258 mm N/A 4750000 lbf21100000 N N/A 2300000 lbf10200000 N N/A 270 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD
N/A 460 mm N/A 26.7720 in680 mm N/A 6.417 in163 mm N/A 1700000 lbf7570000 N N/A 913000 lbf4060000 N N/A 560 rpm N/A 650 rpm N/A YMB N/A Brass N/A CAD
N/A 120 mm N/A 8.4646 in215 mm N/A 2.2835 in58 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A 2700 rpm N/A 3200 rpm N/A EJ N/A Steel N/A CAD
N/A 130 mm N/A 9.0551 in230 mm N/A 2.5197 in64 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A 2400 rpm N/A 2900 rpm N/A EJ N/A Steel N/A CAD
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 15800 lbf70300 N N/A 12700 lbf56500 N N/A 4400 rpm N/A 5400 rpm N/A EJ N/A Steel N/A CAD
N/A 180 mm N/A 14.9606 in380 mm N/A 4.9606 in126 mm N/A 584000 lbf2600000 N N/A 491000 lbf2190000 N N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD
N/A 160 mm N/A 9.4488 in240 mm N/A 2.3622 in60 mm N/A 235000 lbf1040000 N N/A 159000 lbf705000 N N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A CAD
N/A 460 mm N/A 26.7720 in680 mm N/A 6.417 in163 mm N/A 1700000 lbf7570000 N N/A 913000 lbf4060000 N N/A 560 rpm N/A 650 rpm N/A YMB N/A Brass N/A CAD
N/A 200 mm N/A 13.3858 in340 mm N/A 4.4094 in112 mm N/A 514000 lbf2290000 N N/A 373000 lbf1660000 N N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD
N/A 240 mm N/A 15.748 in400 mm N/A 5.0394 in128 mm N/A 714000 lbf3180000 N N/A 495000 lbf2200000 N N/A 930 rpm N/A 1000 rpm N/A EMB N/A Brass N/A CAD
N/A 200 mm N/A 14.1732 in360 mm N/A 5.0394 in128 mm N/A 650000 lbf2890000 N N/A 480000 lbf2140000 N N/A 940 rpm N/A 1000 rpm N/A EMB N/A Brass N/A CAD
N/A 220 mm N/A 15.748 in400 mm N/A 5.6693 in144 mm N/A 754000 lbf3350000 N N/A 559000 lbf2490000 N N/A 850 rpm N/A 940 rpm N/A EMB N/A Brass N/A CAD
N/A 220 mm N/A 15.748 in400 mm N/A 5.6693 in144 mm N/A 754000 lbf3350000 N N/A 559000 lbf2490000 N N/A 850 rpm N/A 940 rpm N/A EMB N/A Brass N/A CAD
N/A 170 mm N/A 14.1732 in360 mm N/A 4.7244 in120 mm N/A 530000 lbf2360000 N N/A 450000 lbf2000000 N N/A 1300 rpm N/A 1400 rpm N/A EM N/A Brass N/A CAD
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1