Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
Unit of Measure
Items
Timken-Marine-N1-NOTCHED-EJ-THRUST

Thrust Spherical Roller Bearings-Type TSR

Timken-Marine-N1-NOTCHED-EJ-THRUST

Thrust Spherical Roller Bearings-Type TSR

Timken-Marine-N1-NOTCHED-EJ-THRUST

Thrust Spherical Roller Bearings-Type TSR

Timken-Marine-N1-NOTCHED-EJ-THRUST

Thrust Spherical Roller Bearings-Type TSR

Timken-Marine-N1-NOTCHED-EJ-THRUST

Thrust Spherical Roller Bearings-Type TSR
d - Bore N/A 100 mm N/A 120 mm N/A 120 mm N/A 130 mm N/A 130 mm
Bearing Type N/A Thrust Spherical Roller Bearings - TSR
UPC Code N/A
D - Outside Diameter N/A 210 mm8.268 in N/A 210 mm8.268 in N/A 250 mm9.843 in N/A 225 mm8.858 in N/A 270 mm10.63 in
d1 - Cone Outside Diameter N/A 182.2 mm7.173 in N/A 188.1 mm7.406 in N/A 216.8 mm8.54 in N/A 203.4 mm8.008 in N/A 234.4 mm9.228 in
D1 - Cup Bore N/A 141.5 mm5.571 in N/A 154 mm6.063 in N/A 171 mm6.73 in N/A 165.5 mm6.516 in N/A 184.5 mm7.264 in
E - Shoulder Diameter - Housing (Max) N/A 151 mm5.94 in N/A 163 mm6.417 in N/A 182 mm7.17 in N/A 177 mm6.97 in N/A 197 mm7.756 in
H - Shoulder Diameter - Shaft (Min) N/A 164 mm6.46 in N/A 172 mm6.772 in N/A 197 mm7.76 in N/A 186 mm7.32 in N/A 213 mm8.386 in
r - Fillet Radius N/A 2.5 mm0.1 in N/A 2 mm0.08 in N/A 3 mm0.12 in N/A 2 mm0.08 in N/A 3 mm0.12 in
S - Dimension N/A 62 mm2.441 in N/A 70 mm2.756 in N/A 74 mm2.92 in N/A 75.6 mm2.976 in N/A 81 mm3.189 in
T - Total Width N/A 67 mm2.638 in N/A 54 mm2.126 in N/A 78 mm3.071 in N/A 58 mm2.284 in N/A 85 mm3.346 in
T1 - Cage Position N/A 58 mm2.28 in N/A 46 mm1.811 in N/A 68.5 mm2.7 in N/A 48.6 mm1.91 in N/A 72.7 mm2.862 in
T2 - Groove Position N/A
T3 - Cup Width N/A 32 mm1.26 in N/A 27 mm1.063 in N/A 36.5 mm1.44 in N/A 30.1 mm1.185 in N/A 40.9 mm1.61 in
T4 - Cone Width N/A 43 mm1.693 in N/A 34 mm1.339 in N/A 50.5 mm1.99 in N/A 36.7 mm1.445 in N/A 54 mm2.126 in
Static Load Rating N/A 2390000 N536000 lbf N/A 2070000 N466000 lbf N/A 3320000 N746000 lbf N/A 2410000 N543000 lbf N/A 3870000 N871000 lbf
Dynamic Load Rating N/A 1020000 N230000 lbf N/A 768000 N173000 lbf N/A 1390000 N312000 lbf N/A 852000 N192000 lbf N/A 1600000 N359000 lbf
Thermal Speed Rating N/A 1800 rpm N/A 1700 rpm N/A 1500 rpm N/A 1600 rpm N/A 1400 rpm
Weight N/A 10.1 Kg22.4 lb N/A 7.2 Kg15.8 lb N/A 16.6 Kg36.7 lb N/A 8.8 Kg19.4 lb N/A 20.9 Kg46 lb