Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Thermal Speed Rating (rpm)

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

N/A 100 mm N/A 210 mm8.268 in N/A 67 mm2.638 in N/A 2390000 N536000 lbf N/A 1020000 N230000 lbf N/A 1800 rpm N/A CAD
N/A 120 mm N/A 210 mm8.268 in N/A 54 mm2.126 in N/A 2070000 N466000 lbf N/A 768000 N173000 lbf N/A 1700 rpm N/A CAD
N/A 120 mm N/A 250 mm9.843 in N/A 78 mm3.071 in N/A 3320000 N746000 lbf N/A 1390000 N312000 lbf N/A 1500 rpm N/A CAD
N/A 130 mm N/A 225 mm8.858 in N/A 58 mm2.284 in N/A 2410000 N543000 lbf N/A 852000 N192000 lbf N/A 1600 rpm N/A CAD
N/A 130 mm N/A 270 mm10.63 in N/A 85 mm3.346 in N/A 3870000 N871000 lbf N/A 1600000 N359000 lbf N/A 1400 rpm N/A CAD
N/A 140 mm N/A 240 mm9.449 in N/A 60 mm2.362 in N/A 2710000 N609000 lbf N/A 970000 N218000 lbf N/A 1500 rpm N/A CAD
N/A 140 mm N/A 280 mm11.024 in N/A 85 mm3.346 in N/A 4110000 N924000 lbf N/A 1640000 N369000 lbf N/A 1300 rpm N/A CAD
N/A 150 mm N/A 250 mm9.843 in N/A 60 mm2.362 in N/A 2760000 N620000 lbf N/A 993000 N223000 lbf N/A 1400 rpm N/A CAD
N/A 150 mm N/A 250 mm9.843 in N/A 60 mm2.362 in N/A 2760000 N620000 lbf N/A 993000 N223000 lbf N/A 1400 rpm N/A CAD
N/A 160 mm N/A 270 mm10.63 in N/A 67 mm2.638 in N/A 3370000 N758000 lbf N/A 1190000 N267000 lbf N/A 1300 rpm N/A CAD
N/A 170 mm N/A 280 mm11.024 in N/A 67 mm2.638 in N/A 3430000 N770000 lbf N/A 1230000 N277000 lbf N/A 1200 rpm N/A CAD
N/A 170 mm N/A 340 mm13.386 in N/A 103 mm4.055 in N/A 6140000 N1380000 lbf N/A 2380000 N536000 lbf N/A 1100 rpm N/A CAD
N/A 180 mm N/A 300 mm11.811 in N/A 73.03 mm2.875 in N/A 4130000 N927000 lbf N/A 1430000 N322000 lbf N/A 1200 rpm N/A CAD
N/A 180 mm N/A 360 mm14.173 in N/A 109.03 mm4.291 in N/A 7090000 N1590000 lbf N/A 2660000 N598000 lbf N/A 990 rpm N/A CAD
N/A 180 mm N/A 360 mm14.173 in N/A 109.03 mm4.291 in N/A 7090000 N1590000 lbf N/A 2660000 N598000 lbf N/A 990 rpm N/A CAD
N/A 190 mm N/A 320 mm12.598 in N/A 78.13 mm3.076 in N/A 4550000 N1020000 lbf N/A 1620000 N364000 lbf N/A 1100 rpm N/A CAD
N/A 190 mm N/A 320 mm12.598 in N/A 78.13 mm3.076 in N/A 4550000 N1020000 lbf N/A 1620000 N364000 lbf N/A 1100 rpm N/A CAD
N/A 200 mm N/A 340 mm13.386 in N/A 85.04 mm3.348 in N/A 5370000 N1210000 lbf N/A 1880000 N423000 lbf N/A 1000 rpm N/A CAD
N/A 220 mm N/A 360 mm14.172 in N/A 85.03 mm3.348 in N/A 5840000 N1310000 lbf N/A 1950000 N437000 lbf N/A 960 rpm N/A CAD
N/A 240 mm N/A 380 mm14.961 in N/A 85.03 mm3.348 in N/A 6280000 N1410000 lbf N/A 2040000 N458000 lbf N/A 870 rpm N/A CAD
N/A 240 mm N/A 440 mm17.323 in N/A 122 mm4.803 in N/A 9520000 N2140000 lbf N/A 3410000 N767000 lbf N/A 770 rpm N/A CAD
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1