Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514456620 EC Series - Single Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514458284 EC Series - Single Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514456632 EC Series - Single Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514456630 EC Series - Single Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514456628 EC Series - Single Beam Clamp Style Couplings - Inch (Imperial) Bores |
|||||
| Description | N/A EC050-BEAM CP-1/8X1/8 | N/A EC050-BEAM CP-3/16X1/8 | N/A EC075-BEAM CP-1/4X1/4 | N/A EC075-BEAM CP-3/16X1/4 | N/A EC075-BEAM CP-3/16X3/16 | |||||
| Bore A | N/A 0.125 in | N/A 0.188 in | N/A 0.250 in | N/A 0.188 in | N/A 0.188 in | |||||
| Bore B | N/A 0.125 in | N/A 0.125 in | N/A 0.250 in | N/A 0.188 in | N/A 0.188 in | |||||
| Coupling Size | N/A EC050 | N/A EC050 | N/A ES075 | N/A ES075 | N/A ES075 | |||||
| Overall Length | N/A 0.748 in19.00 mm | |||||||||
| Type | N/A Single Beam Coupling | |||||||||
| Keyway Size | N/A No Keyway | |||||||||
| Outside Diameter | N/A 0.512 in13.00 mm | N/A 0.512 in13.00 mm | N/A 0.748 in19.00 mm | N/A 0.748 in19.00 mm | N/A 0.748 in19.00 mm | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A 0.157 in4.00 mm | N/A 0.157 in4.00 mm | N/A 0.157 in4.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.188 in4.77 mm | N/A 0.188 in4.77 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | N/A 0.236 in6.00 mm | |||||
| Length thru Bore | N/A 0.197 in5.00 mm | |||||||||
| Material | N/A Anodized Aluminum | |||||||||
| Style | N/A Clamp Screw | |||||||||
| Finish | N/A Anodized Aluminum | |||||||||
| Clamp Screw Size | N/A 1-72 | N/A 1-72 | N/A 8-32 | N/A 8-32 | N/A 8-32 | |||||
| Weight | N/A 0.01 oz | N/A 0.01 oz | N/A 0.03 oz | N/A 0.03 oz | N/A 0.03 oz | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.20 oz | N/A 0.20 oz | N/A 0.40 oz | N/A 0.40 oz | N/A 0.40 oz | |||||
| Max. Operating Temperature | N/A 200.00 ºF | |||||||||
| Max. Speed | N/A 10000 rpm | |||||||||
| Nominal Torque | N/A 1.80 in·lb | N/A 1.80 in·lb | N/A 5.00 in·lb | N/A 5.00 in·lb | N/A 5.00 in·lb | |||||
| Max. Angular Misalignment | N/A 5.00 º | |||||||||
| Axial Misalignment | N/A ± 0.010 in | |||||||||
| Parallel Misalignment | N/A 0.005 in | |||||||||
| Moment of Inertia | N/A 4.1000 lb·in² | N/A 4.1000 lb·in² | N/A 20.1600 lb·in² | N/A 20.1600 lb·in² | N/A 20.1600 lb·in² | |||||
| Torsional Stiffness | N/A 42.80 in·lb/rad | N/A 42.80 in·lb/rad | N/A 119.40 in·lb/rad | N/A 119.40 in·lb/rad | N/A 119.40 in·lb/rad | |||||
| Cubic inches | N/A 0.19608 in³ | N/A 0.19608 in³ | N/A 0.41851 in³ | N/A 0.41851 in³ | N/A 0.41851 in³ | |||||
|
|
||||||||||