Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
UCF305 UCF 300 Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCF305-16 UCF 300 Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCF306 UCF 300 Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCF307 UCF 300 Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
UCF308-24 UCF 300 Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
|||||
| Bearing Number | N/A UC305 | N/A UC305-16 | N/A UC306 | N/A UC307 | N/A UC308-24 | |||||
| Shaft Size d | N/A 25 mm | N/A 1 in | N/A 30 mm | N/A 35 mm | N/A 1 1/2 in | |||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction | N/A Four-Bolt Square Flange | |||||||||
| Total Length L | N/A 110 mm4.331 in | N/A 110 mm4.331 in | N/A 125 mm4.921 in | N/A 135 mm5.315 in | N/A 150 mm5.906 in | |||||
| Housing Width A | N/A 29 mm1.142 in | N/A 29 mm1.142 in | N/A 32 mm1.26 in | N/A 36 mm1.417 in | N/A 40 mm1.575 in | |||||
| Bolt Hole Spacing J | N/A 80 mm3.15 in | N/A 80 mm3.15 in | N/A 95 mm3.74 in | N/A 100 mm3.937 in | N/A 112 mm4.409 in | |||||
| Bolt Hole Size N | N/A 16 mm0.63 in | N/A 16 mm0.63 in | N/A 16 mm0.63 in | N/A 19 mm0.748 in | N/A 19 mm0.748 in | |||||
| Flange Thickness A1 | N/A 13 mm0.512 in | N/A 13 mm0.512 in | N/A 15 mm0.591 in | N/A 16 mm0.63 in | N/A 17 mm0.669 in | |||||
| Center of Bearing from Housing End A2 | N/A 16 mm0.63 in | N/A 16 mm0.63 in | N/A 18 mm0.709 in | N/A 20 mm0.787 in | N/A 23 mm0.906 in | |||||
| Inner Ring Width B | N/A 38 mm1.496 in | N/A 38 mm1.496 in | N/A 43 mm1.693 in | N/A 48 mm1.890 in | N/A 52 mm2.047 in | |||||
| Center of Bearing from Bearing End S | N/A 15 mm0.591 in | N/A 15 mm0.591 in | N/A 17 mm0.669 in | N/A 19 mm0.748 in | N/A 19 mm0.748 in | |||||
| Dimension A0 | N/A 39 mm1.531 in | N/A 39 mm1.531 in | N/A 44 mm1.734 in | N/A 49 mm1.922 in | N/A 56 mm2.203 in | |||||
| Bolt Size | N/A M14 | N/A M14 | N/A M14 | N/A M16 | N/A M16 | |||||
| Grease Nipple Size | N/A A 1/4-28UNF | |||||||||
| Static Load Rating | N/A 10900 N2450 lbf | N/A 10900 N2450 lbf | N/A 15000 N3372 lbf | N/A 19300 N4339 lbf | N/A 24000 N5395 lbf | |||||
| Dynamic Load Rating | N/A 21200 N4766 lbf | N/A 21200 N4766 lbf | N/A 26700 N6002 lbf | N/A 33400 N7509 lbf | N/A 40700 N9150 lbf | |||||
| Weight | N/A 1.3 Kg2.9 lb | N/A 1.27 Kg2.8 lb | N/A 1.9 Kg4.2 lb | N/A 2.3 Kg5.1 lb | N/A 3.08 Kg6.80 lb | |||||
|
|
||||||||||