Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
UCT201 UCT 200 Take-Up Mounted Bearings - Set Screw Locking |
UCT201-8 UCT 200 Take-Up Mounted Bearings - Set Screw Locking |
UCT202 UCT 200 Take-Up Mounted Bearings - Set Screw Locking |
UCT202-10 UCT 200 Take-Up Mounted Bearings - Set Screw Locking |
UCT203 UCT 200 Take-Up Mounted Bearings - Set Screw Locking |
|||||
| Bearing Number | N/A UC201 | N/A UC201-8 | N/A UC202 | N/A UC202-10 | N/A UC203 | |||||
| Shaft Size d | N/A 12 mm | N/A 1/2 in | N/A 15 mm | N/A 5/8 in | N/A 17 mm | |||||
| UPC Code | N/A 087796139961 | N/A 087796139503 | N/A 087796140349 | N/A 087796140011 | N/A 087796140462 | |||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction | N/A Take-Up | |||||||||
| Housing Width A | N/A 32 mm1.25 in | |||||||||
| Slot Width A1 | N/A 12 mm0.469 in | |||||||||
| Socket Width A2 | N/A 21 mm0.469 in | |||||||||
| Total Height H | N/A 89 mm3.5 in | |||||||||
| Pitch Height H1 | N/A 76 mm | |||||||||
| Height H2 | N/A 51 mm | |||||||||
| Total Length L | N/A 94 mm3.688 in | |||||||||
| Shaft Length L1 | N/A 61 mm2.406 in | |||||||||
| Dimension L2 | N/A 10 mm | |||||||||
| Slot Length L3 | N/A 51 mm2 in | |||||||||
| Adjustment Screw Bore N | N/A 19 mm0.75 in | |||||||||
| Opening Width N1 | N/A 16 mm0.625 in | |||||||||
| Opening Height N2 | N/A 32 mm1.25 in | |||||||||
| Inner Ring Width B | N/A 31 mm1.22 in | |||||||||
| Center of Bearing from End S | N/A 12.7 mm0.5 in | |||||||||
| Grease Nipple Size | N/A A-1/4-28UNF | |||||||||
| Static Load Rating | N/A 6650 N1495 lbf | |||||||||
| Dynamic Load Rating | N/A 12800 N2878 lbf | |||||||||
| Weight | N/A 0.8 Kg1.8 lb | |||||||||
|
|
||||||||||