The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 68514445258 LC Type Collars with Screws (No Spider) |
![]() 68514447932 LC Type Collars with Screws (No Spider) |
![]() 68514447933 LC Type Collars with Screws (No Spider) |
![]() 68514447934 LC Type Collars with Screws (No Spider) |
![]() 68514447935 LC Type Collars with Screws (No Spider) |
|||||
Description | N/A LC099/100-COLLAR-W/SCREWS | N/A LC110-COLLAR-W/SCREWS | N/A LC150-COLLAR-W/SCREWS | N/A LC190-COLLAR-W/SCREWS | N/A LC225-COLLAR-W/SCREWS | |||||
Coupling Type | N/A Jaw | |||||||||
Inside Diameter | N/A 2.540 in64.50 mm | N/A 3.110 in79.00 mm | N/A 3.750 in95.25 mm | N/A 5.010 in127.25 mm | N/A 5.610 in142.50 mm | |||||
Collar Material | N/A 1018 Steel | |||||||||
Height | N/A 3.080 in | N/A 3.110 in | N/A 3.750 in | N/A 5.010 in | N/A 5.610 in | |||||
Depth | N/A 0.610 in | N/A 0.750 in | N/A 0.880 in | N/A 0.880 in | N/A 0.880 in | |||||
Width | N/A 3.080 in | N/A 3.110 in | N/A 3.75 in | N/A 5.010 in | N/A 5.610 in | |||||
Coupling Size | N/A LC099, LC100 | N/A LC110 | N/A LC150 | N/A LC190 | N/A LC225 | |||||
Weight | N/A 0.18 lb | N/A 0.20 lb | N/A 0.20 lb | N/A 0.20 lb | N/A 0.30 lb | |||||
Cubic inches | N/A 5.78670 in³ | N/A 7.25408 in³ | N/A 12.37500 in³ | N/A 22.08809 in³ | N/A 27.69545 in³ | |||||
|