The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Description |
N/A C-2-HUB RGD-1-15/16-1/2X1/4KW |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Bore Type |
N/A Rigid |
Coupling Type |
N/A Gear |
Weight |
N/A 3.44 lb |
Bore Size |
N/A 1 15/16 in |
Size |
N/A 2 |
Keyway Size (W x D) |
N/A 1/2 x 1/4 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.130 in54.10 mm |
Max. Bore (Inch - Square Keyway) |
N/A 3.500 in |
Max. Bore (Inch - Rectangular Keyway) |
N/A 3.750 in |
Length thru Bore |
N/A 4.630 in117.60 mm |
1 Square Keyway - Width |
N/A 0.875 in22.23 mm |
1 Square Keyway - Depth |
N/A 0.438 in11.13 mm |
1 Rectangular Keyway - Width |
N/A 0.875 in22.23 mm |
1 Rectangular Keyway - Depth |
N/A 0.313 in7.95 mm |
Dimension HD |
N/A 3.250 in82.55 mm |
Dimension HL |
N/A 2.060 in52.32 mm |
Dimension L1 |
N/A 4.060 in103.12 mm |
Dimension L2 |
N/A 1.500 in38.10 mm |
Dimension L3 |
N/A 0.130 in3.30 mm |
Dimension TW |
N/A 0.440 in11.18 mm |
Cubic inches |
N/A 21.75875 in³ |