Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Units are traceable and are magnetic particle inspected after assembly.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMM-3MZ-470 = Zerk Type Fitting GMM-3MF-470 = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
  • For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
Unit of Measure

Specifications

Part Number

N/A GMB-4M-470

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

Ball Shoulder Configuration

N/A See Detail "B"

B - Ball Bore

N/A .2500 in

W - Ball Width

N/A .437 in

H - Head Width

N/A .304 in

A - Base to Center

N/A 1.562 in

D - Head Diameter

N/A .812 in

O - Ball Shoulder Diameter

N/A .353 in

Ball Diameter

N/A .562 in

C - Thread Length

N/A .969 in

Thread Size

N/A 1/4-28

Thread Class

N/A UNF-3A-LH

a - Misalignment Angle

N/A 18 º

Ultimate Radial Static Load Capacity

N/A 2,158 lbs

Approximate Brg. Weight

N/A .07 lb

Type of Lubrication

N/A None

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.