Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A ASBK-16-10 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A 1.0000 in |
W - Ball Width |
N/A 1.375 in |
H - Head Width |
N/A 1.015 in |
A - Base to Center |
N/A 4.125 in |
D - Head Diameter |
N/A 2.775 in |
O - Ball Shoulder Diameter |
N/A 1.27 in |
S - Max. Housing I.D. |
N/A 2.1250 in |
Ball Diameter |
N/A 1.875 in |
G - Base to Center of Keyway Radius |
N/A 2.464 in |
K - Keyway Width |
N/A .187 in |
P - Keyway Depth |
N/A 1.136 in |
C - Thread Length |
N/A 2.343 in |
Thread Size |
N/A 1 1/4-12 |
Thread Class |
N/A UNJF-3A-LH |
a - Misalignment Angle |
N/A 12 º |
Radial Clearance in. |
N/A .002 Max. |
Ultimate Radial Static Load Capacity |
N/A 80,547 lbs |
Axial Proof Load |
N/A 4,340 lb |
Approximate Brg. Weight |
N/A 2.546 lb |
Keyway |
N/A Keyway |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page." |