Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
N/A ASG-6-10 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A .3750 in |
W - Ball Width |
N/A .500 in |
H - Head Width |
N/A .416 in |
A - Base to Center |
N/A 1.812 in |
D - Head Diameter |
N/A 1.025 in |
O - Ball Shoulder Diameter |
N/A .47 in |
S - Max. Housing I.D. |
N/A .8125 in |
E - Diameter |
N/A .547 in |
K - Boss Diameter |
N/A .660 in |
J - Wrench Flat Width |
N/A .562 in |
F - Boss Height |
N/A .250 in |
Ball Diameter |
N/A .687 in |
P - Drilled Hole Depth |
N/A 1.125 in |
C - Thread Depth [inch] |
N/A 1.000 in |
Thread Size |
N/A 3/8-24 |
Thread Class |
N/A UNJF-3B-LH |
a - Misalignment Angle |
N/A 8 º |
Radial Clearance in. |
N/A .002 Max. |
Ultimate Radial Static Load Capacity |
N/A 9,681 lbs |
Axial Proof Load |
N/A 1,660 lb |
Approximate Brg. Weight |
N/A .161 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page." |