Advanced Search
About Us
|
Careers
|
Contact Us
PRODUCTS & SERVICES
Bearings
Power Transmission
Engineered Surfaces
Lubrication
Chain & Auger
Seals
Motion Control Systems
Training
Remanufacture & Repair
Maintenance & Reliability
Catalogs
SOLUTIONS
Aerospace
Agriculture
Automotive / Heavy Truck
Bearing Manufacturers
Cement & Aggregate
Coal, Oil, & Gas
Construction
Consumer
Gear Drive
Health
Machine Tools
Mining
Paper
Primary Metals
Rail
Wind Energy
TOOLS & GUIDES
For Engineers
For Suppliers
For Students
For Maintenance Pros
For Retirees
Bearing Terms Glossary
Steel Terms Glossary
PURCHASE
Online Stores
Find a Distributor / Sales Office
Terms and Conditions of Sale
INVESTORS
Analyst Coverage
Investor Contacts
Corporate Governance
Directors
Earnings Estimates
Events
Financial Highlights
Financial Reports
Financial News Releases
Presentations
SEC Filings
Shareholder Services
Stock Information
Webcast / Conference Calls
Shopping Cart
(0)
Quotes
(0)
Express Ordering
Batch CAD Cart (0)
▾
Cart is empty
Click Here for Batch Download
By Keyword
|
All Product Types
GGB High-Strength GAR-MAX bushes - metric 2.5 mm wall thickness
All Product Types
>
ENGINEERED BEARINGS
>
Plain Bearings
>
GGB
>
GGB Fiber Reinforced Composite Bearings
>
GGB HSG
>
GGB High-Strength GAR-MAX bushes - metric 2.5 mm wall thickness
> Part Number 14014535HSG
All Product Types
All Product Types
ENGINEERED BEARINGS
ENGINEERED BEARINGS
Plain Bearings
Plain Bearings
GGB
GGB
GGB Fiber Reinforced Composite Bearings
GGB Fiber Reinforced Composite Bearings
GGB HSG
GGB HSG
GGB High-Strength GAR-MAX bushes - metric 2.5 mm wall thickness
GGB High-Strength GAR-MAX bushes - metric 2.5 mm wall thickness
Part Number 14014535HSG
Part Number 14014535HSG, GGB High-Strength GAR-MAX bushes - metric 2.5 mm wall thickness
14014535HSG
GGB High-Strength GAR-MAX bushes - metric 2.5 mm wall thickness
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
VIEW CAD DRAWING
3D
/Asset/GGB-High-Strength-GAR-MAX-bushes---metric-2-5-mm-wall-thickness.jpg
Unit of Measure
Imperial
Metric
Both
Specifications
B max.
N/A
280 mm
B min.
N/A
35 mm
Clearance max.
N/A
0.04 mm
Clearance min.
N/A
0.343 mm
Do
N/A
145 mm
Housing
N/A
H7
dh_min
N/A
145 mm
Di
N/A
140 mm
Di x Do
N/A
140 x 145 mm
di_max
N/A
140.33 mm
di_min
N/A
140.205 mm
Shaft
N/A
h8
dj_min
N/A
139.937 mm
do_max
N/A
145.165 mm
do_min
N/A
145.09 mm
ep
N/A
2.5 mm
Tol: B >=150
N/A
- 1.50 mm
Tol: B <75
N/A
- 1.00 mm
Tol: B >=75 to <150
N/A
- 1.00 mm
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Department
*
Distributor
Engineering
Maintenance
Other
Project Management
Purchasing
Student
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CYPRUS
CZECH REPUBLIC
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MOLDOVA
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
TAIWAN
TAJIKISTAN
TANZANIA
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAIRE
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Phone Number
Submit