Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Key Features
    • Longer bearing life achieved from higher capacity (vs. competitors)
    • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
    • Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
    • Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Unit of Measure

Key Dimensions

Bore (d)

N/A 340 mm

O.D. (D)

N/A 620 mm24.409 in

Width (B)

N/A 224 mm8.819 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 5160000 N1160000 lbf
e Factor1 N/A 0.35

Other Dimensions

Max Shaft Fillet Radius2 N/A 5 mm0.200 in

Shaft Backing Shoulder Diameter

N/A 399.000 mm15.7000 in

Housing Backing Shoulder Diameter

N/A 554.000 mm21.8000 in

Design Unit

N/A Metric

Ratings

Static Radial Load Rating (C0)

N/A 8200000 N1840000 lbf

Thermal Reference Speed - Grease 

N/A 450 rpm
Thermal Reference Speed - Oil3 N/A 480 rpm

Factors

Y0 Factor4 N/A 1.86
Y1 Factor 5 N/A 1.91
Y2 Factor 6 N/A 2.84
Geometry Factor (Cg)7 N/A 0.0863
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 See thermal speed ratings in the engineering section.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.