Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 10 in |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M42 |
Bearing Number |
N/A HSE1000BR |
Housing |
N/A HSE1000HR |
Support Reference |
N/A S63 |
Bearing - Housing - Seal |
N/A HSE1000BRHKPS |
Bearing - Housing - Seal UPC |
N/A 013992058942 |
Bearing UPC |
N/A 013992022974 |
Dimension H |
N/A 15.512 in394 mm |
Dimension H1 |
N/A 3 in76 mm |
Dimension H2 |
N/A 31.1 in790 mm |
Dimension J |
N/A 26.4 in670 mm |
Dimension K |
N/A 12.0 in304 mm |
Dimension L |
N/A 36.0 in914 mm |
Dimension M |
N/A 16 in406 mm |
Housing Width |
N/A 11.7 in298 mm |
Cr - Dynamic Load Rating |
N/A 426238 lbf1896000 N |
Cor - Static Load Rating |
N/A 626992 lbf2789000 N |
Ca - Axial Load Rating |
N/A 29405 lbf130800 N |
Maximum Speed |
N/A 700 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |