Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 1059 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 3 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD
N/A 100 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD
1 - 25 of 1059 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »