Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 6 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A HSE600BR |
Housing |
N/A HS58HRTL |
Support Reference |
N/A S58 |
Dimension H |
N/A 10.000 in254 mm |
Dimension H1 |
N/A 2.2 in57 mm |
Dimension H2 |
N/A 21.1 in535 mm |
Dimension J |
N/A 22.0 in558 mm |
Dimension K |
N/A 4.7 in120 mm |
Dimension L |
N/A 26.2 in666 mm |
Dimension M |
N/A 8 in204 mm |
Housing Width |
N/A 10.0 in254 mm |
Cr - Dynamic Load Rating |
N/A 233127 lbf1037000 N |
Cor - Static Load Rating |
N/A 297872 lbf1325000 N |
Ca - Axial Load Rating |
N/A 15602 lbf69400 N |
Maximum Speed |
N/A 1220 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |