Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 6 in |
Seal Type |
N/A Felt Type |
Bearing Type |
N/A Split Cylindrical Expansion Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A HSE600BX |
Housing |
N/A HSE600HX |
Support Reference |
N/A S58 |
Bearing - Housing - Seal |
N/A HSE600BXH |
Bearing UPC |
N/A 013992023193 |
Dimension H |
N/A 10.000 in254 mm |
Dimension H1 |
N/A 2.2 in57 mm |
Dimension H2 |
N/A 21.1 in535 mm |
Dimension J |
N/A 22.0 in558 mm |
Dimension K |
N/A 4.7 in120 mm |
Dimension L |
N/A 26.2 in666 mm |
Dimension M |
N/A 8 in204 mm |
Housing Width |
N/A 9.1 in232 mm |
Cr - Dynamic Load Rating |
N/A 233127 lbf1037000 N |
Cor - Static Load Rating |
N/A 297872 lbf1325000 N |
Maximum Speed |
N/A 1220 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |