Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 7 in |
Seal Type |
N/A Aluminium Triple Labyrinth |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M30 |
Bearing Number |
N/A HSE700BR |
Housing |
N/A HS60HRTL |
Support Reference |
N/A S60 |
Dimension H |
N/A 10.984 in279 mm |
Dimension H1 |
N/A 2.5 in64 mm |
Dimension H2 |
N/A 22.8 in580 mm |
Dimension J |
N/A 25.0 in636 mm |
Dimension K |
N/A 6 in152 mm |
Dimension L |
N/A 30.0 in762 mm |
Dimension M |
N/A 10 in254 mm |
Housing Width |
N/A 11.2 in284 mm |
Cr - Dynamic Load Rating |
N/A 298996 lbf1330000 N |
Cor - Static Load Rating |
N/A 419718 lbf1867000 N |
Ca - Axial Load Rating |
N/A 20008 lbf89000 N |
Maximum Speed |
N/A 1030 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |