Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 8 in |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M36 |
Bearing Number |
N/A HSE800BR |
Housing |
N/A HSE800HR |
Support Reference |
N/A S61 |
Bearing - Housing - Seal |
N/A HSE800BRHKPS |
Bearing - Housing - Seal UPC |
N/A 013992071729 |
Bearing UPC |
N/A 013992023384 |
Dimension H |
N/A 12.244 in311 mm |
Dimension H1 |
N/A 2.6 in67 mm |
Dimension H2 |
N/A 25.8 in655 mm |
Dimension J |
N/A 25.0 in636 mm |
Dimension K |
N/A 6.8 in172 mm |
Dimension L |
N/A 33.0 in838 mm |
Dimension M |
N/A 10.5 in266 mm |
Housing Width |
N/A 10.6 in270 mm |
Cr - Dynamic Load Rating |
N/A 359020 lbf1597000 N |
Cor - Static Load Rating |
N/A 513688 lbf2285000 N |
Ca - Axial Load Rating |
N/A 22391 lbf99600 N |
Maximum Speed |
N/A 880 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |