Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 120 mm |
Seal Type |
N/A Kevlar Packing Seal |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M24 |
Bearing Number |
N/A HSM120BR |
Housing |
N/A HSM120HR |
Support Reference |
N/A S55 |
Bearing - Housing - Seal |
N/A HSM120BRHKPS |
Bearing - Housing - Seal UPC |
N/A 013992074720 |
Bearing UPC |
N/A 013992023674 |
Dimension H |
N/A 7.756 in197 mm |
Dimension H1 |
N/A 1.5 in38 mm |
Dimension H2 |
N/A 16.7 in425 mm |
Dimension J |
N/A 18.0 in458 mm |
Dimension K |
N/A 3.5 in88 mm |
Dimension L |
N/A 21.0 in534 mm |
Dimension M |
N/A 6.5 in166 mm |
Housing Width |
N/A 8.3 in210 mm |
Cr - Dynamic Load Rating |
N/A 147475 lbf656000 N |
Cor - Static Load Rating |
N/A 180072 lbf801000 N |
Ca - Axial Load Rating |
N/A 8790 lbf39100 N |
Maximum Speed |
N/A 1640 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |