The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Shaft Size |
N/A 220 mm |
Seal Type |
N/A Viton Single Lip |
Bearing Type |
N/A Split Cylindrical Retained Type |
Support Type |
N/A Four-Bolt Plummer Block |
Series Type |
N/A Heavy Series |
Pillow/Plummer Block Style |
N/A Split Cylindrical Housed Unit - Standard |
Bolt Size |
N/A 4 x M42 |
Bearing Number |
N/A HSM220BR |
Housing |
N/A HSM220HR |
Support Reference |
N/A S62 |
Bearing - Housing - Seal |
N/A HSM220BRHRSS |
Bearing - Housing - Seal UPC |
N/A 013992081520 |
Bearing UPC |
N/A 013992024053 |
Dimension H |
N/A 13.740 in349 mm |
Dimension H1 |
N/A 3 in76 mm |
Dimension H2 |
N/A 28.7 in730 mm |
Dimension J |
N/A 29.0 in736 mm |
Dimension K |
N/A 7.0 in178 mm |
Dimension L |
N/A 37.5 in952 mm |
Dimension M |
N/A 11.0 in280 mm |
Housing Width |
N/A 11.7 in298 mm |
Cr - Dynamic Load Rating |
N/A 374307 lbf1665000 N |
Cor - Static Load Rating |
N/A 551906 lbf2455000 N |
Ca - Axial Load Rating |
N/A 24594 lbf109400 N |
Maximum Speed |
N/A 760 rpm |
Note |
N/A
Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.
Please review for more options. |