Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 508 mm

Bearing Type

N/A Thrust Cylindrical Roller Bearings - TP

Dimensions

D - Bearing O.D.

N/A 762.000 mm30.0000 in

T - Bearing Width

N/A 139.7 mm5.5 in

T1 - Bearing Width

N/A 38.1 mm1.5 in

d1 - Large Bore I.D.

N/A 511.2 mm20.125 in

D1 - Small Diameter O.D.

N/A 758.8 mm29.875 in

E - Shoulder Diameter - Housing

N/A 533.4 mm21 in

H - Shoulder Diameter - Shaft

N/A 736.6 mm29 in

r - Fillet Chamfer

N/A 6.4 mm0.25 in

Basic Load Ratings

Static Load Rating

N/A 15600000 N3512400 lbf

Dynamic Load Rating

N/A 5200000 N1174900 lbf

Limiting Speed

N/A 570 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.